AV Power Conditioners & Battery Backups

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

From the power engineering labs of APC comes the S Type Power Conditioner with Battery Backup. Pure sine-wave battery backup, surge protection, isolated noise filtering, and voltage regulation all combine in a single unit to deliver pure, uninterrupted power for high performance AV, home security, and home theater systems.

Read More
Products Part Number
Product APC AV Black J Type 1kVA Power Conditioner with Battery Backup 120V Retail Part Number J10BLK Call for More Information
800 376 2725 800 376 2725
Product APC AV Black J Type 1.5kVA Power Conditioner with Battery Backup 120V Retail Part Number J15BLK Call for More Information
800 376 2725 800 376 2725
Product APC AV J Type 1.5kVA Power Conditioner with Battery Backup 120V Part Number J25B Call for More Information
800 376 2725 800 376 2725
Product APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V Part Number J35B Call for More Information
800 376 2725 800 376 2725
Product APC AV S Type Universal Rail Kit Part Number SRAILKIT Call for More Information
800 376 2725 800 376 2725
Protection
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B) Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Isolated power filter banks Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Manageability
Sequenced turn on/off Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
LED & display dimmer Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Serviceability
Resettable circuit breakers Enables a quick recovery from overload events.
Multiple mounting methods Allows for standardization on one product for use in different environments.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare