Refresh UPS

Get a comprehensive product replacement to maximize performance and availability

Refresh-UPS is an integrated service solution designed to assess your current infrastructure and replace it with today’s technologies to meet your evolving needs. Refresh-UPS also includes the removal of your current UPS solution.

Read More
Products Part Number
Product Refresh-UPS MGE Galaxy 3500 10kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T10KH2B2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 10kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T10KH4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T15K3I2B2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T15K3I4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T15KH2B2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T15KH4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T20K3I2B2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T20K3I4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T20KH2B2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T20KH4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 30kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T30K3I4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 30kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T30KH4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 40kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T40K3I4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 3500 40kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T40KH4B4RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:1 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10K3IB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10KHB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:3 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10KHB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15K3IB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:1 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15K3IB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15KHB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:3 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15KHB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20K3IB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:1 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20K3IB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20KHB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:3 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20KHB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30K3IB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:1 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30K3IB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30KHB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:3 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30KHB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 40kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT40KHB1RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 300 40kVA 400V 3:3 with 20min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT40KHB2RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L1000A Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU100H1ARFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L1000B Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU100H1BRFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8, L7L1000E Batt, RMS,2 Yrs Srvc Plan Part Number WG55TUPSU100H1ERFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L700B Batt, RMS, 2 Yrs Service Plan Part Number WG55TUPSU100H7BRFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8,L1000A Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU120H1ARFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8,L1000B Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU120H1BRFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8, L2X1000C Batt, RMS,2 Yrs Srvc Plan Part Number WG55TUPSU120H1CRFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8, L2X700C Batt, RMS, 2 Yrs Srvc Plan Part Number WG55TUPSU120H7CRFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Product Refresh-UPS MGE Galaxy 5500 20KVA 400V Single UPS BACK UP w T3, Start-up 5x8,RMS, 2 Yrs Service Plan Part Number WG55TUPSU20HB15RFU Call for More Information
+ 971 4 7099333 + 971 4 7099333
Page:

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare