APC Smart-UPS RC 192V Battery Pack, India

Share:

APC Smart-UPS RC 192V Battery Pack, India

SRC192XLBP-IN

Includes : User Manual , Warranty card

APC Smart-UPS RC 192V Battery Pack, India

Call for More Information
18001030011
Includes: User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRC192XLBP-IN Features

APC Smart-UPS RC 192V Battery Pack, India

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

India

Print Technical Specification

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Stand alone battery stack
  • Expected Battery Life (years)
    2 - 4
  • Replacement battery cartridge note
    Replace all batteries in opetation together
  • RBC Quantity
    1
  • Battery blocks per string
    --

Physical

  • Maximum Height
    130mm , 13.0CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    3U
  • Net Weight
    90.72KG
  • Shipping weight
    101.15KG
  • Shipping Height
    413mm , 41.3CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    1000mm , 100.0CM
  • Color
    Black
  • Units per Pallet
    4.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-12000meters

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

389KB

Updated On

2017-02-18

User manual for Smart-UPS On-Line External Battery Pack SRC192XLBP-IN
Brochure
Title
Size
Updated On
PDF

Size

2332KB

Updated On

2018-06-04

Downloadable brochure to be used by customers and partners for specing the product
Title
Size
Updated On

Category

Sub-Category


3 Year Concurrent Extended Warranty for (1) Smart-UPS 5-7kVA

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT3YR-SU-05
Call for More Information
18001030011
Call for More Information  18001030011
AP9625
Call for More Information
18001030011
Call for More Information  18001030011
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) SMART-UPS 5-7KVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-SU-05
Call for More Information
18001030011
Call for More Information  18001030011
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

Open rack system for easy access to IT equipment and cabling.

AR201
Call for More Information
18001030011
Call for More Information  18001030011
APC Smart-UPS 750VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT750RMI2UNC
Call for More Information
18001030011
Call for More Information  18001030011
APC Smart-UPS RC 10000VA 230V for India - No Batteries

High density, double-conversion on-line power protection with scalable runtime

SRC10KUXI
Call for More Information
18001030011
Call for More Information  18001030011
1 Year Renewal Extended Warranty for (1) Smart-UPS 5-7kVA

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-SU-05
Call for More Information
18001030011
Call for More Information  18001030011
Scheduled 5X8 Assembly and Power-Up Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEMUPS-3R-SB-00
Call for More Information
18001030011
Call for More Information  18001030011
(1) Preventive Maintenance for (1) Smart-UPS 5-7kVA

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-SU-05
Call for More Information
18001030011
Call for More Information  18001030011
1 Year NBD 1P Advantage Plan for Smart-UPS 5K-7K

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-SU-05
Call for More Information
18001030011
Call for More Information  18001030011

Show results per page