Cabinet Power Distribution

Centralized 3 phase power distribution adaptable to the needs of any size data center

Power Management Modules and Remote Power Management Modules integrate isolation, electronic-grade grounding, and distribution for up 252 output breakers. Each cabinet PMM or RPMM features instant front access, a 200% rated neutral bus, a spacious raceway and landing area, and top or bottom cable entry.

Read More
Products Part Number
Product MGE Power Management Module 125 kVA Part Number PMM125 Call for More Information
18001030011 18001030011
Pretested breakers All breakers are pretested at the factory, enhancing reliability.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Ease of expansion Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
Efficient cable management Organizes the routing of cables, which simplifies maintenance or future expansion.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare