Uniflair SP

Split system units and integrated free-cooling systems for outdoor installations

Uniflair SP systems are split systems, meaning the evaporator and condenser are installed separately. The evaporator unit is designed to be installed on the ceiling or wall, while the condenser portion of the unit is mounted outside. Designed for ease of service, a different access is given for the electrical board, mechanical compartment, and fans. This means that calibration and servicing can be carried out safely. These units are available in free cooling configuration, when activated enables the use of outside air to help cool the IT environment.

Read More
Products Part Number
Product Split Units for Internal Installation - Ceiling-Mounted Part Number UCA Call for More Information
18001030011 18001030011
Product Split Units for Internal Installation Ceiling-Mounted with Direct Free-Cooling Part Number UCF Call for More Information
18001030011 18001030011
Product Split Units for Internal Installation - Wall-Mounted Part Number UWA Call for More Information
18001030011 18001030011
Product Split Units for Internal Installation - Wall-Mounted with Direct Free-Cooling Part Number UWF Call for More Information
18001030011 18001030011
Availability
Scroll compressors Utilize few moving parts for increased reliability and life expectancy.
Dual power inputs (Optional) Dual power supplies for incoming power redundancy
Active response control Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Direct Free Cooling Utilizes outdoor air when ambient air temperature can help support cooling loads.
Manageability
Microprocessor controller Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Network interface Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Serviceability
Service monitoring All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare