HyperPod Accessory - Full Rack V0 Blanking Panel, 300mm

Share:

HyperPod Accessory - Full Rack V0 Blanking Panel, 300mm

FS-AC-5001-U

Description: Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
HyperPod Accessory - Full Rack V0 Blanking Panel, 300mm

Call for Availability
1890 272877

FS-AC-5001-U Features

HyperPod Accessory - Full Rack V0 Blanking Panel, 300mm

  • Adjustable Frame
    Telescopic frame design ensures pod fits to your individual deployment
  • Assembly Process
    Shift from construction to assembly reduces overall labor costs by shortening deployment process
  • Complete Pod Deployment
    Reduce deployment cycles by building pods complete with containment, data & power distribution, prior to racks being delivered
  • Flexible Configuration
    Compatible with a variety of cooling, containment, data & power distribution approaches
  • Independent Pod
    Eliminates need to hang infrastructure components from ceiling, or run them underfloor
  • Rack Ready
    Racks can be rolled into place and 'plugged' into the pod
  • Rapid Deployment
    Engineered to be assembled simply and quickly, reducing construction work
  • Simplified Design
    More predictable infrastructure completion timeline

Airflow Management Features & Benefits

Product Distribution
Product Distribution

Andorra , Albania , Armenia , Austria , Bosnia and Herzegovina , Belgium , Bulgaria , Belarus , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Georgia , Gibraltar , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Liechtenstein , Lithuania , Luxembourg , Latvia , Moldova , Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Russia , Sweden , Slovenia , Slovakia , Senegal , Turkey , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    60mm , 6.0CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    2080mm , 208.0CM
  • Net Weight
    12.0KG
  • Shipping weight
    14.0KG
  • Shipping Height
    94mm , 9.4CM
  • Shipping Width
    345mm , 34.5CM
  • Shipping Depth
    2125mm , 212.5CM
Brochure
Title
Size
Updated On
PDF

Size

34106KB

Updated On

2017-11-13

Brochure detailing HyperPod system offer
Bid Spec
Title
Size
Updated On
PDF

Size

176KB

Updated On

2017-11-13

HyperPod Guide Specification
Source ZIP

Size

33KB

Updated On

2017-11-13

HyperPod Guide Specification
Title
Size
Updated On