APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V UK

Share:

APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V UK

PF8VNT3-UK

Description: Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes : 1.8 Meter Tel Cable (2) , 60 cm Coaxial Cable , 6ft Network Cable , User Manual

61,49 €
Price inclusive of VAT
Call for Availability
1890 272877

PF8VNT3-UK Features

APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V UK

  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Performance Features & Benefits

  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Cord Management
    Reduces cord clutter.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Plug Activated Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Cord Management
    To help organize power cords.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

United Arab Emirates , Antigua and Barbuda , Anguilla , Bahrain , Botswana , Cyprus , Eritrea , United Kingdom , Ghana , Gibraltar , Gambia , Hong Kong , Ireland , Iraq , Jordan , Kenya , Kuwait , Malta , Malawi , Nigeria , Netherlands , Oman , Saudi Arabia , Sudan , Singapore , Sierra Leone , Tanzania , Zambia

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    UK BS1363 plug

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    British BS1363A
  • Cord Length
    3.05meters
  • Number of Power Cords
    1
  • Maximum Line Current
    13A

Surge Protection and Filtering

  • Surge energy rating
    2525Joules
  • Data Line Protection
    RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection
  • eP Joule Rating
    3420
  • Data Lines Protected
    (multi-line only)
    1-4 RJ11 / 3-6 RJ45
  • Peak Current Common Mode
    30kAmps
  • Peak Current Normal Mode
    40 (/PH)kAmps

Physical

  • Maximum Height
    372mm , 37.2CM
  • Maximum Width
    122mm , 12.2CM
  • Maximum Depth
    42mm , 4.2CM
  • Net Weight
    1.23KG
  • Shipping weight
    1.32KG
  • Shipping Height
    381mm , 38.1CM
  • Shipping Width
    216mm , 21.6CM
  • Shipping Depth
    51mm , 5.1CM
  • Color
    Charcoal
  • Master Carton Units
    12.0
  • Units per Pallet
    60.0
  • SCC Codes
    1073130422367 9

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CE
  • Equipment protection policy
    Lifetime : 100000 Euro, Lifetime : 75000 GBP
  • Standard warranty
    5 years (all other countries), Lifetime (European Union countries only)

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

329KB

Updated On

2018-06-14

Safety; Installation; Electrical Connection; Integration with other Products; Start-up; Operation; General Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service; Equipment Protection Policy
Agency Approvals
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-12

CE DOC for Surge P1/5/6/8
PDF

Size

328KB

Updated On

2017-06-26

IEC 61643-1(ed.2)
PDF

Size

994KB

Updated On

2017-06-26

BS 1363-2:1995+A1:1997+A2:2003+A3:2007; BS 5733:1995; (BS) EN 61643-11:2002+A11:2007
Environmental Profile
Title
Size
Updated On
PDF

Size

1083KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
PDF

Size

604KB

Updated On

2018-06-11

Product Environmental Profile (ePEP) for the Personal Surge Product Range
Title
Size
Updated On