APC Back-UPS 325, 230V, BS1363

APC Back-UPS 325, 230V, BS1363

BE325-UK

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

122,99 €
Price inclusive of VAT
Call for Availability
1890 272877

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

United Arab Emirates , Bahrain , United Kingdom , Ghana , Gambia , Ireland , Kenya , Kuwait , Malawi , Nigeria , Qatar , Saudi Arabia , Sierra Leone , Uganda , Yemen , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    185Watts / 325VA
  • Max Configurable Power (Watts)
    185Watts / 325VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    4

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz +/- 3 Hz
  • Input Connections
    British BS1363A
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    180 - 260V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

  • Surge energy rating
    300Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
  • Filtering
    --

Physical

  • Maximum Height
    115mm , 11.5CM
  • Maximum Width
    360mm , 36.0CM
  • Maximum Depth
    95mm , 9.5CM
  • Net Weight
    4.0KG
  • Shipping weight
    4.6KG
  • Shipping Height
    153mm , 15.3CM
  • Shipping Width
    465mm , 46.5CM
  • Shipping Depth
    116mm , 11.6CM
  • Color
    Charcoal
  • Master Carton Units
    1.0
  • Units per Pallet
    64.0
  • SCC Codes
    1073130421115 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    31.0BTU/hr

Conformance

  • Approvals
    CE, EN 50091-1, EN 50091-2
  • Equipment protection policy
    Lifetime : 75000 Euros, Lifetime : 35000 GBP
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

288KB

Updated On

2018-06-12

SurgeArrest Home/Office Surge Protector + Battery Backup- BE325-UK User Manual - available in English only.
Brochure
Title
Size
Updated On
PDF

Size

46KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

490KB

Updated On

2018-06-12

EN 50091-2:1995; EN 55022:1998; IEC 61000-3-2:2000; IEC 61000-3-3:1995; IEC 1000-2-2;1990; IEC 801-2:1991; IEC 801-3:1984; IEC 801-4:1988
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
73,79 €
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
--
Call for Availability
1890 272877
Call for Availability  1890 272877
APC Replacement Battery Cartridge #47

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC47
36,89 €
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
--
Call for Availability
1890 272877
Call for Availability  1890 272877
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
36,89 €

Show results per page