Service Pack 1 Year Warranty Extension (for new product purchases) - APC - Ireland
Share:

Service Pack 1 Year Warranty Extension (for new product purchases)

WBEXTWAR1YR-SP-03

Description: An extension of factory warranty coverage beyond the original factory warranty term.
In stock
98,39 €
Price inclusive of VAT
Quantity

WBEXTWAR1YR-SP-03Features

Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Extended WarrantiesFeatures & Benefits

Convenience
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Netherlands Antilles , Argentina , Austria , Aruba , Bosnia and Herzegovina , Barbados , Belgium , Bulgaria , Bahrain , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Switzerland , Chile , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Estonia , Egypt , Spain , Finland , Falkland Islands , France , United Kingdom , Grenada , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , LAM , Lebanon , Saint Lucia , Liechtenstein , Lithuania , Luxembourg , Latvia , Macedonia , Malta , Mexico , NAM , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Rwanda , Saudi Arabia , Sweden , Slovenia , Slovakia , Suriname , El Salvador , Turkey , Trinidad and Tobago , Tanzania , Uganda , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen

Print Technical Specification

Physical

  • Maximum Height
    162mm , 16.2cm
  • Maximum Width
    159mm , 15.9cm
  • Maximum Depth
    5mm , 0.5cm
  • Net Weight
    0.09kg
  • Shipping weight
    0.11kg
  • Shipping Height
    241mm , 24.1cm
  • Shipping Width
    318mm , 31.8cm
  • Shipping Depth
    6mm , 0.6cm
Statement of Work
Title
Size
Updated On
PDF
51KB
2017-03-31

A description of the features and benefits of Service Pack Extended Warranties
Submittal Drawings
Title
Size
Updated On