NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures

Share:

NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures

AR7715

Description: The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow equipment such as networking switches. Air is directed by two, 2 U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

Includes : Foam gasket strips , Installation guide , Networking switch mounting shelves , Rack mounting hardware , Side airflow ducts , Side baffles

In stock
332,09 €
Price inclusive of VAT

AR7715Features

NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures

The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow equipment such as networking switches. Air is directed by two, 2 U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

Includes : Foam gasket strips , Installation guide , Networking switch mounting shelves , Rack mounting hardware , Side airflow ducts , Side baffles

  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Isolation of hot and cold aisle
    Unique design delivers cold air to the intake and isolation of hot and cold aisle ensuring cooler intake temperatures, increasing equipment life.
  • Networking enclosure system compatible
    Specifically designed to work with NetShelter Networking Enclosures and includes zero U mounting brackets for networking switches.
  • Single design
    Simplified selection to ensure compatibility with Cisco® 6500 and 9500 series networking switches.

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    88mm , 8.81CM
  • Maximum Width
    617mm , 61.71CM
  • Maximum Depth
    454mm , 45.44CM
  • Rack Height
    4U
  • Net Weight
    0.91KG
  • Shipping weight
    5.19KG
  • Shipping Height
    171mm , 17.1CM
  • Shipping Width
    483mm , 48.3CM
  • Shipping Depth
    737mm , 73.7CM
  • Color
    Black
  • Rack Width
    19"

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

206KB

Updated On

2017-02-10

Installation Addendum for the NetShelter Side Airflow Duct Kit
PDF

Size

1449KB

Updated On

2017-02-10

Includes detailed illustrations for installing the Side Airflow Duct Kit.
Brochure
Title
Size
Updated On
PDF

Size

204KB

Updated On

2017-02-07

Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Catalyst and MDS Networking Switches
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Rack and Enclosure Accessories, Airflow Management
CAD Source File
356KB
2017-02-10