Prefabricated Power Module 500kW 400V/50Hz

Prefabricated Power Module 500kW 400V/50Hz

PFMPE0500AB

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power
Prefabricated Power Module 500kW 400V/50Hz

Call for More Information
+1-5000-55

PFMPE0500AB Features

Prefabricated Power Module 500kW 400V/50Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Australia , Bangladesh , Brunei , Bolivia , Bhutan , Cook Islands , Chile , China , Fiji , Grenada , French Guiana , Guadeloupe , Hong Kong , Indonesia , India , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Saint Lucia , Sri Lanka , Myanmar , Martinique , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Paraguay , Singapore , Thailand , TP , Taiwan , Uruguay , Saint Vincent And The Grenadines , Vietnam

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    500.0 KWatts / 500.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V

Batteries & Runtime

  • Battery type
    VRLA
  • Expected Battery Life (years)
    3 - 5

Environmental

  • Operating Temperature
    -20 - 50 °C
  • Operating Relative Humidity
    -- %
  • Protection Class
    IP 55
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2018-06-15

Overview of the Prefabricated Data Center Portfolio and value message
PDF

Size

145KB

Updated On

2016-12-16

Data Sheet for Enclosed Module
Title
Size
Updated On
Prefabricated Data Center Hydronics Module, One Line