Back-UPS ES 525 Universal for ASE

Share:

Back-UPS ES 525 Universal for ASE

BE525-AS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

Back-UPS ES 525 Universal for ASE

Call for More Information
+1-5000-55
Includes: CD with software , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Bangladesh , Brunei , Bhutan , Indonesia , Cambodia , Sri Lanka , Myanmar , Malaysia , Nepal , Papua New Guinea , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Output

  • Output power capacity
    315Watts / 525VA
  • Max Configurable Power (Watts)
    315Watts / 525VA
  • Nominal Output Voltage
    230V
  • Topology
    Standby
  • Maximum Output Current
    230

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz +/- 3 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.98meters
  • Input voltage range for main operations
    180 - 260V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    10hour(s)
  • Replacement Battery
    RBC2
  • Expected Battery Life (years)
    3 - 5
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232
  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    450Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)

Physical

  • Maximum Height
    85mm , 8.5CM
  • Maximum Width
    298mm , 29.8CM
  • Maximum Depth
    183mm , 18.3CM
  • Net Weight
    3.64KG
  • Shipping weight
    4.2KG
  • Shipping Height
    118mm , 11.8CM
  • Shipping Width
    335mm , 33.5CM
  • Shipping Depth
    227mm , 22.7CM
  • Color
    Charcoal
  • Master Carton Units
    1.0
  • Units per Pallet
    60.0
  • SCC Codes
    1073130419161 9

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    31.0BTU/hr

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

202KB

Updated On

2017-04-26

Back-UPS ES 500/525 in English Thai Chinese (simplified) Chinese (traditional) Vietnamese and Tagalog.
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-0625A
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0020
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55

Show results per page