APC Back-UPS 500, 230V without auto shutdown software, ASEAN

Share:

APC Back-UPS 500, 230V without auto shutdown software, ASEAN

BR500CI-AS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 2 - Detachable 1.8 m IEC power cords , User Manual , Warranty card

APC Back-UPS 500, 230V without auto shutdown software, ASEAN

Call for More Information
+1-5000-55
Includes: Qty 2 - Detachable 1.8 m IEC power cords , User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BR500CI-AS Features

APC Back-UPS 500, 230V without auto shutdown software, ASEAN

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Chile , Indonesia , Sri Lanka , Myanmar , Malaysia , Peru , Philippines , Paraguay , Singapore , Thailand , Uruguay , Vietnam

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (3) IEC 320 C13 (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.83meters
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    10hour(s)
  • Replacement Battery
    APCRBC125
  • Expected Battery Life (years)
    2 - 4
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

  • Surge energy rating
    240Joules

Physical

  • Maximum Height
    185mm , 18.5CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    213mm , 21.3CM
  • Net Weight
    4.9KG
  • Shipping weight
    5.5KG
  • Shipping Height
    257mm , 25.7CM
  • Shipping Width
    190mm , 19.0CM
  • Shipping Depth
    291mm , 29.1CM
  • Color
    Black
  • Master Carton Units
    1.0
  • Units per Pallet
    60.0
  • SCC Codes
    0073130426979 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

893KB

Updated On

2017-04-26

User Guide Safety Warranty
Brochure
Title
Size
Updated On
PDF

Size

63KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

702KB

Updated On

2018-06-18

IEC 62040-1:2008
PDF

Size

1587KB

Updated On

2018-06-15

CB certificate of BR500CI, BX550CI, BX650CI series [IEC 62040-1:2008]
PDF

Size

130KB

Updated On

2018-06-15

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

157KB

Updated On

2018-06-13

EN 62040-2:2006; CISPR 22:2006; IEC 61000-3-2:2006; IEC 61000-2-2:2002: IEC 61000-4-2:1995/A2:2001; IEC 61000-4-3:2006; IEC 61000-4-4:2004; IEC 61000-4-5:2006; IEC 61000-4-6:2007; IEC 61000-4-8:1993/A1:2001
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
3 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT3YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
APC Replacement Battery Cartridge # 125

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC125
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
(1) Preventive Maintenance for Back-UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55

Show results per page