APC BACK-UPS ES 500VA 230V FOR ASE

Share:

APC BACK-UPS ES 500VA 230V FOR ASE

BE500R-AS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual , Warranty card

APC BACK-UPS ES 500VA 230V FOR ASE

Call for More Information
+1-5000-55
Includes: Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Back-UPSFeatures & Benefits

  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
Product Distribution
Product Distribution

Bangladesh , Brunei , Bhutan , Indonesia , Cambodia , Sri Lanka , Myanmar , Malaysia , Nepal , Papua New Guinea , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    7

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    165 - 266V
  • Number of Power Cords
    1
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    180Joules

Physical

  • Maximum Height
    96mm , 9.6CM
  • Maximum Width
    273mm , 27.3CM
  • Maximum Depth
    174mm , 17.4CM
  • Net Weight
    5.91KG
  • Shipping weight
    6.5KG
  • Shipping Height
    118mm , 11.8CM
  • Shipping Width
    362mm , 36.2CM
  • Shipping Depth
    178mm , 17.8CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    377mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    13.5
  • Units per Pallet
    96.0
  • SCC Codes
    1073130423800 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

94KB

Updated On

2017-04-26

User Manual for Back-UPS ES BE500R-AS
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2017-05-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2017-05-17

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


1 Year Concurrent Extended Warranty for (1) Back-UPS

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
3 Year Renewal Extended Warranty for (1) Back-UPS

An extension of factory warranty coverage beyond the original factory warranty term.

WEXT3YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
(1) Preventive Maintenance for Back-UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year Renewal Extended Warranty for (1) Back-UPS

An extension of factory warranty coverage beyond the original factory warranty term.

WEXT1YR-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55
1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
+1-5000-55
Call for More Information  +1-5000-55

Show results per page