APC Smart-UPS SRT Li-Ion 1000VA RM 230V

APC Smart-UPS SRT Li-Ion 1000VA RM 230V

SRTL1000RMXLI

Description: High density, double-conversion on-line power protection with scalable runtime

Includes : CD with software , Comms cable , Documentation CD , Installation guide , Removable support feet , USB cable , Warranty card

APC Smart-UPS SRT Li-Ion 1000VA RM 230V

Includes: CD with software , Comms cable , Documentation CD , Installation guide , Removable support feet , USB cable , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRTL1000RMXLI Features

APC Smart-UPS SRT Li-Ion 1000VA RM 230V

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Save time with easy and convenient remote/network accessibility.
    Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Austria , Australia , Belgium , Switzerland , Czech Republic , Germany , Denmark , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Netherlands , Norway , New Zealand , Poland , Portugal , Russia , Sweden , Singapore , Slovakia

Print Technical Specification

Output

  • Output power capacity
    900Watts / 1.0 kVA
  • Max Configurable Power (Watts)
    900Watts / 1.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (8) IEC 320 C13 (Battery Backup)
  • Bypass
    Built-in Bypass

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    50-150 (40% Load), 80 - 150V
  • Other Input Voltages
    220, 240

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    340Joules

Physical

  • Maximum Height
    128mm , 12.8CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    590mm , 59.0CM
  • Rack Height
    3U
  • Net Weight
    25.7KG
  • Shipping weight
    37.4KG
  • Shipping Height
    445mm , 44.5CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    850mm , 85.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    50.0dBA
  • Online thermal dissipation
    400.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CE, CE Mark, EAC, RCM, VDE
  • Standard warranty
    5 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

398KB

Updated On

2018-04-06

Install Smart-UPS On-Line External Battery Pack XBP48RM1U-LI
Brochure
Title
Size
Updated On
PDF

Size

1346KB

Updated On

2018-03-12

Brochure
Agency Approvals
Title
Size
Updated On
PDF

Size

68KB

Updated On

2018-05-09

CE DoC for APC Smart-UPS On-Line SRT 1/1.5 kVA 230V
PDF

Size

859KB

Updated On

2018-04-11

Substitute - Test report summary for IEC 62040-2 compliance
PDF

Size

1301KB

Updated On

2018-04-11

IEC 62040-1:2008 + A1:2013
FAQ
Title
Size
Updated On
PDF

Size

307KB

Updated On

2018-04-11

Frequently Asked Questions
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-24

Category

Sub-Category


APC Smart-UPS SRT 10000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLI
APC Smart-UPS SRT 6000VA RM 230V Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

SRT6KRMXLIM
APC Temperature & Humidity Sensor

Universal sensor that monitors temperature and humidity in your Data Center or Network Closet.

AP9335TH
APC Temperature Sensor

Universal sensor that monitors temperature in your Data Center or Network Closet.

AP9335T
APC Smart-UPS SRT 6000VA 230V

High density, double-conversion on-line power protection with scalable runtime

SRT6KXLI
Dry Contact I/O SmartSlot Card

UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.

AP9613
UPS Network Management Card 2 with Environmental Monitoring

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9631

Show results per page