Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8

Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8

G1W10MU6PUTS

Description: 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

Includes : Installation guide , User Manual

Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8

Call for More Information
(852) 2579 2088
Includes: Installation guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

G1W10MU6PUTS Features

Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8

  • Integrated transformer
    Can be configured on-site as either a bypass or output transformer for full galvanic isolation and increased load protection.

MGE Galaxy PW Features & Benefits

  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
Product Distribution
Product Distribution

China , Hong Kong , Taiwan

Print Technical Specification

Output

  • Output power capacity
    8.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    8.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    220V
  • Neutral Output Current
    45A
  • Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
  • Efficiency at Full Load
    90.0 %
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50 Hz
  • Output Frequency (not synced)
    50Hz ±1% for 50Hz nominal
  • Other Output Voltages
    230
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Maximum Output Current
    112
  • Output Voltage THD
    < 3% linear load and <5% nonlinear load
  • Output Voltage Tolerance
    ±1% static
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass

Input

  • Nominal Input Voltage
    380V 3PH
  • Input frequency
    45 - 55 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G), Hard Wire 5-wire (3PH+N+G)
  • Input voltage range for main operations
    323 - 460 (380V)V
  • Efficiency at Full Load
    90.0 %
  • Input Total Harmonic Distortion
    Less than 30% for full load
  • Type of Input Protection Required
    CB
  • Other Input Voltages
    400
  • Maximum Short Circuit Withstand (Icw)
    36.0kAmps
  • Maximum Input Current
    22.0A
  • Input Power Factor at Full Load
    0.75

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    1800mm , 180.0CM
  • Maximum Width
    800mm , 80.0CM
  • Maximum Depth
    800mm , 80.0CM
  • Net Weight
    305.0KG
  • Shipping weight
    365.0KG
  • Shipping Height
    2025mm , 202.5CM
  • Shipping Width
    930mm , 93.0CM
  • Shipping Depth
    930mm , 93.0CM
  • Master Carton Units
    1.0

Environmental

  • Operating Temperature
    0 - 35 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-990meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9900meters
  • Audible noise at 1 meter from surface of unit
    60.0dBA
  • Protection Class
    IP20

Conformance

  • Approvals
    EN/IEC 62040-1, IEC 61000-4-5, IEC 62040-2
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

General

  • Max Bypass Input Current
    45.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1096KB

Updated On

2017-09-25

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

14689KB

Updated On

2016-12-22

Providing the certified electrician with information on how to install and connect the Galaxy PWi UPS
PDF

Size

3328KB

Updated On

2016-12-22

Providing the user with information on operation, maintenance and troubleshooting of the Galaxy PWi system
PDF

Size

538KB

Updated On

2016-12-22

Providing information on storage conditions and how to unpack theGalaxy PWi cabinets and remove them from the pallet
Brochure
Title
Size
Updated On
PDF

Size

1494KB

Updated On

2016-12-22

technical brochure
Agency Approvals
Title
Size
Updated On
PDF

Size

357KB

Updated On

2017-11-29

Declaration of Conformity
PDF

Size

79KB

Updated On

2016-11-26

Certificate of Origin
Bid Spec
Title
Size
Updated On
Source ZIP

Size

665KB

Updated On

2017-03-03

document to spec PWI 3:1
PDF

Size

170KB

Updated On

2017-03-03

document to spec PWI 3:1
Title
Size
Updated On

Category

Sub-Category


Certified Operator Training for Galaxy PW - 2 days - private session up to 6 trainees

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WOT-GP-00
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR25N-01
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for up to 40 kVA UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-UG-01
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
(1) Year Advantage Plus Service Plan for (1) Galaxy PW or PWI 10 to 40 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-GP-04
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
Galaxy PWi SNMP communication card

150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

G3WASNMP
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
(1) Year Advantage Prime Service Plan for (1) Galaxy PW or PWI 10 to 40 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-GP-04
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
Start-UP Service for (1) Galaxy PW or PWI 20 to 40kva UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-GP-04
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-01
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088
2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
Call for More Information
(852) 2579 2088
Call for More Information  (852) 2579 2088

Show results per page