APC Smart-UPS SRT 3000VA PDU 208V (3) L6-30

Share:

APC Smart-UPS SRT 3000VA PDU 208V (3) L6-30

SRT011

Includes : Installation guide , Warranty card

APC Smart-UPS SRT 3000VA PDU 208V (3) L6-30

Call for More Information
05 94 30 40 95
Includes: Installation guide , Warranty card

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    79mm , 7.9CM
  • Maximum Width
    192mm , 19.2CM
  • Maximum Depth
    85mm , 8.5CM
  • Net Weight
    0.46KG
  • Shipping weight
    0.8KG
  • Shipping Height
    141mm , 14.1CM
  • Shipping Width
    178mm , 17.8CM
  • Shipping Depth
    254mm , 25.4CM
  • Units per Pallet
    144.0

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

363KB

Updated On

2018-06-14

Installation guide - Smart-UPS On-Line SRT011/SRT012
Brochure
Title
Size
Updated On
PDF

Size

2779KB

Updated On

2018-06-12

This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Title
Size
Updated On