APC Back-UPS 800VA, 230V, AVR, IEC Sockets

Share:

APC Back-UPS 800VA, 230V, AVR, IEC Sockets

BX800LI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

APC Back-UPS 800VA, 230V, AVR, IEC Sockets

Call for More Information
00234 0 807 819 1509
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX800LI Features

APC Back-UPS 800VA, 230V, AVR, IEC Sockets

  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Netherlands Antilles , Burkina Faso , Benin , Bolivia , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Chile , Cameroon , Dominica , Dominican Republic , Algeria , Gabon , French Guiana , Gambia , Guinea , Guadeloupe , Guyana , Kazakhstan , Lebanon , Saint Lucia , Morocco , Madagascar , Mali , Mongolia , Martinique , Mauritania , Mauritius , Niger , Peru , Pakistan , Paraguay , Russia , Senegal , Togo , Tunisia , Turkey , Ukraine , Uruguay

Print Technical Specification

Output

  • Output power capacity
    415Watts / 800VA
  • Max Configurable Power (Watts)
    415Watts / 800VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50Hz +/- 1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) IEC 320 C13 (Battery Backup)
  • Transfer Time
    4ms typical : 6ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    140 - 300V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    256mm , 25.6CM
  • Net Weight
    6.2KG
  • Shipping weight
    6.5KG
  • Shipping Height
    290mm , 29.0CM
  • Shipping Width
    205mm , 20.5CM
  • Shipping Depth
    345mm , 34.5CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CE, WEEE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

192KB

Updated On

2018-06-15

User Manual for Back-UPS BX800LI, BX800LI-MS, BX800LI-FR and BX800LI-GR
Brochure
Title
Size
Updated On
PDF

Size

173KB

Updated On

2018-06-14

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

1736KB

Updated On

2018-06-14

AS62040.2:2008 Environment: First Classification of EUT: Category C1; AS/NZS CISPR22:2009+A1:2010; AS62040.2:2008; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
PDF

Size

358KB

Updated On

2018-06-12

IEC 62040-1(ed.1);am1
PDF

Size

2005KB

Updated On

2018-06-12

EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2013; EN 62040-2: 2006; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
Title
Size
Updated On

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509

Show results per page