APC Back-UPS 650VA, 230V, AVR, IEC Sockets

Share:

APC Back-UPS 650VA, 230V, AVR, IEC Sockets

BX650LI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Installation guide

APC Back-UPS 650VA, 230V, AVR, IEC Sockets

Call for More Information
00234 0 807 819 1509
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX650LI Features

APC Back-UPS 650VA, 230V, AVR, IEC Sockets

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Netherlands Antilles , Burkina Faso , Benin , Bolivia , Botswana , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Chile , Cameroon , Czech Republic , Dominica , Algeria , Gabon , French Guiana , Gambia , Guinea , Guadeloupe , Guyana , Kazakhstan , Lebanon , Saint Lucia , Lesotho , Morocco , Madagascar , Mali , Mongolia , Martinique , Mauritania , Mauritius , Malawi , Mozambique , Namibia , Niger , Peru , Pakistan , Paraguay , Russia , Slovakia , Senegal , Togo , Tunisia , Turkey , Ukraine , Uruguay , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    325Watts / 650VA
  • Max Configurable Power (Watts)
    325Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) IEC 320 C13 (Battery Backup)
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    180 - 270V
  • Number of Power Cords
    1
  • Maximum Input Current
    5.0A

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Typical recharge time
    4hour(s)
  • Expected Battery Life (years)
    3 - 5
  • Runtime
  • Efficiency

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    160Joules
  • Filtering
    --

Physical

  • Maximum Height
    142mm , 14.2CM
  • Maximum Width
    101mm , 10.1CM
  • Maximum Depth
    300mm , 30.0CM
  • Net Weight
    4.2KG
  • Shipping weight
    4.58KG
  • Shipping Height
    223mm , 22.3CM
  • Shipping Width
    143mm , 14.3CM
  • Shipping Depth
    347mm , 34.7CM
  • Color
    Black
  • Master Carton Units
    4.0
  • Master Carton Weight
    18.5
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    892.87lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130431819 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-600meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    CE, EAC, RCM
  • Standard warranty
    2 years repair or replace (excluding battery) and 1 year for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

580KB

Updated On

2018-05-24

User Manual for Back-UPS BX650LI, BX650LI-GR and BX800LI-MS
Brochure
Title
Size
Updated On
PDF

Size

134KB

Updated On

2018-06-19

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
00234 0 807 819 1509
Call for More Information  00234 0 807 819 1509

Show results per page