Galaxy VM

Highly efficient 160 -1125kVA -480V and 160 -1000kVA 400V 3 phase UPS power protection that seamlessly integrates into medium data centers, industrial or facilities applications.

160kVA to 225kVA(480V)160 to200kVA(400V)
Click here for details about Galaxy VM Lithium-Ion battery solutions.
Galaxy VM is a key component in the comprehensive Schneider Electric energy management solution for data center and industrial applications. Galaxy VM deploys state of the art technology to lower energy cost through very high efficiency ratings and the newly innovative ECOnversion mode. Galaxy VM seamlessly links to your electrical network using state of the art electrical performances like very wide input voltage range, high overload and short circuit capacity, and integrated back feed protection, providing excellent power quality. The highly compact Galaxy VM also links in with your facility monitoring systems and smart grid requirements and offers both traditional and modular energy storage flexibility that allows tailoring of the solution to specific needs. Galaxy VM features top and bottom cable entry without the need for an additional side cabinet, full front service access, back to the wall installation, and included start up service, making it one of the easiest UPSs in its class to deploy, install and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product Galaxy VM 160 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Part Number GVMPB160KHS Est. Runtime (hrs:Min) N/A Call for More Information
+234 8077976679 +234 8077976679
Product Galaxy VM 160 kVA UPS Single 400-400 V with Backfeed protection, Start up 5x8 Part Number GVMSB160KHS Est. Runtime (hrs:Min) N/A Call for More Information
+234 8077976679 +234 8077976679
Product Galaxy VM 200 kVA UPS Single 400-400 V with Backfeed protection, Start up 5x8 Part Number GVMSB200KHS Est. Runtime (hrs:Min) N/A Call for More Information
+234 8077976679 +234 8077976679
Product Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Part Number GVMPB200KHS Est. Runtime (hrs:Min) N/A Call for More Information
+234 8077976679 +234 8077976679
Product GALAXY VM System Bypass Cabinet 640KVA 380/400/415V EL Part Number GVMSBC640KHEL Est. Runtime (hrs:Min)--- Call for More Information
+234 8077976679 +234 8077976679
Convenience
5x8 Start-up service included Required for full coverage of factory warranty
Swappable batteries Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Wheel mounted Allows for ease of handling during installation.
Top and bottom cable entry Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Safety
Seismic compliance These all-steel enclosures meet IBC Zone 2 seismic rating.
Internal backfeed protection Increase system defense from power anomolies.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Manageability
StruxureWare Central compatible Enables centralized management via StruxureWare Data Center Expert.
Mimic Diagram Allows instant access to the status of the UPS.
Integrated network management Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
LED status indicators Quickly understand unit and power status with visual indicators.
LCD graphics touch screen display Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
Total Cost of Ownership
High efficiency High efficiency rates that remain stable even at lower operating power levels
ECOnversion mode Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Availability
Energy storage flexibility Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Flexible Design Available in a wide range of configurations to suit any operating environment
Modular battery offer Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare