Aquaflair FC

Free cooling chillers with axial fans and integrated free-cooling system for continuous operation applications

Free-cooling air cooled chillers leverages external air to remove the heat. These chillers not only reduce energy consumption compared to traditional systems, and therefore contribute to reduce global warming. Aquaflair FC unit are featured with embedded free-cooling, without increasing product footprint or clearances. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side heat exchangers, controlling fan rotation and insulated compressor section of the chiller. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution

Read More
Products Part Number
Product Modulating Air-Cooled Water Chillers with Axial Fans and Free-Cooling System Part Number BCEF Call for More Information
+234 8077976679 +234 8077976679
Product Air-Cooled Water Chillers with Axial Fans and Free-Cooling System Part Number BREF Call for More Information
+234 8077976679 +234 8077976679
Product Air-Cooled Water Chillers with Axial Fans and Free-Cooling System Part Number ERAF Call for More Information
+234 8077976679 +234 8077976679
Product Modulating Air-Cooled Water Chillers with Axial Fans and Free-Cooling System Part Number ISAF Call for More Information
+234 8077976679 +234 8077976679
Product Air-Cooled Water Chillers with Free-Cooling System for Outdoor Installations Part Number TRAF Call for More Information
+234 8077976679 +234 8077976679
Product Modulating Air-Cooled Water Chillers with Axial Fans and Free-Cooling System Part Number TSAF Call for More Information
+234 8077976679 +234 8077976679
Availability
Active response control Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Quick restart Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Separate power input Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
Redundant Components Single points of failure in the system have redundant compononents to maintain availability and reliability.
Integrated free-cooling Allows continuous operation in winter mode even with compressor failure
Continuous current monitoring Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
Electronic expansion valve Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Total Cost of Ownership
Integrated Hydronics Package Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.
Optimized management Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Modular strategy Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
Tandem compressors Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
Quick restart Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Integrated pumps adjustment system (Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Serviceability
Service monitoring All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service Allows critical components to be maintained/replaced while the system is in operation.
Manageability
Network interface Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Local area network Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Microprocessor controller Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare