Symmetra PX

10-500kVA -480V and 16-500kVA -400V high performance, right-sized, modular, scalable, 3 phase UPS power protection with ultra high availability and efficiency for any size data center or high density power zone.

10kVA to 500kVA
The Symmetra PX is a world class, redundant, scalable, 3 Phase UPS power protection system designed to cost effectively provide high levels of availability. Seamlessly integrating into today's state-of-the-art data center designs, the Symmetra PX is a true modular system. Made up of dedicated and redundant modules--power, intelligence, battery and bypass, all engineered into a design that is easily and efficiently serviceable, this architecture can scale power and runtime as demand grows or as higher levels of availability are required. Symmetra PX serves as the core power train that drives InfraStruXure® systems for small and medium data centers but can also power individual "zones" of larger data centers. Highly manageable, the Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error resulting in increased overall data center reliability.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product Symmetra PX 10kW Scalable to 100kW, 208V with Startup Part Number SY10K100F Est. Runtime (hrs:Min) 0:17
Product Symmetra PX 20kW Scalable to 100kW, 208V with Startup Part Number SY20K100F Est. Runtime (hrs:Min) 0:43
Product InfraStruXure 20kW, 208V Part Number ISX20K20F Est. Runtime (hrs:Min) 0:39
Product Symmetra PX 30kW Scalable to 100kW, 208V with Startup Part Number SY30K100F Est. Runtime (hrs:Min) 1:10
Product Symmetra PX 32kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY32K160H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 32kW Scalable to 96kW, without Bypass, Distribution, or Batteries, 400V Part Number SY32K96H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 32kW Scalable to 160kW, 400V w/ Integrated Modular Distribution Part Number SY32K160H-PD Est. Runtime (hrs:Min) 1:12
Product Symmetra PX 32kW Scalable to 160kW, 400V Part Number SY32K160H Est. Runtime (hrs:Min) 1:12
Product Symmetra PX 40kW Scalable to 100kW, 208V with Startup Part Number SY40K100F Est. Runtime (hrs:Min) 1:37
Product Symmetra PX 40kW Scalable to 100kW, 208V with Startup, No Battery Part Number SY40K100F-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 50kW Scalable to 100kW, 208V with Startup Part Number SY50K100F Est. Runtime (hrs:Min) 2:04
Product Symmetra PX 60kW Scalable to 100kW, 208V with Startup Part Number SY60K100F Est. Runtime (hrs:Min) 2:31
Product Symmetra PX 64kW Scalable to 96kW, without Bypass, Distribution, or Batteries, 400V Part Number SY64K96H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 64kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY64K160H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 64kW Scalable to 160kW, 400V w/ Integrated Modular Distribution Part Number SY64K160H-PD Est. Runtime (hrs:Min) 2:40
Product Symmetra PX 64kW Scalable to 160kW, 400V Part Number SY64K160H Est. Runtime (hrs:Min) 2:40
Product Symmetra PX 70kW Scalable to 100kW, 208V with Startup Part Number SY70K100F Est. Runtime (hrs:Min) 2:58
Product Symmetra PX 80kW Scalable to 100kW, 208V with Startup, No Battery Part Number SY80K100F-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 80kW Scalable to 100kW, 208V with Startup Part Number SY80K100F Est. Runtime (hrs:Min) 3:24
Product Symmetra PX 90kW Scalable to 100kW, 208V with Startup Part Number SY90K100F Est. Runtime (hrs:Min) 3:49
Product Symmetra PX 96kW, without Bypass, Distribution, or Batteries, 400V Part Number SY96K96H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 96kW Scalable to 160kW, 400V Part Number SY96K160H Est. Runtime (hrs:Min) 4:08
Product Symmetra PX 96kW Scalable to 160kW, 400V w/ Integrated Modular Distribution Part Number SY96K160H-PD Est. Runtime (hrs:Min) 4:08
Product Symmetra PX 96kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY96K160H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 100kW Scalable to 100kW, 208V with Startup Part Number SY100K100F Est. Runtime (hrs:Min) 3:43
Product Symmetra PX 125kW Scalable to 250kW with Maintenance Bypass and Distribution, No Batteries Part Number SY125K250DR-PDNB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 125kW Scalable to 250kW w/o Bypass, Distribution or Batteries-Parallel Capable Part Number SY125K250D-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 125kW Scalable to 500kW with Maintenance Bypass and Distribution, No Batteries Part Number SY125K500DR-PDNB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 128kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY128K160H-NB Est. Runtime (hrs:Min) N/A
Product Symmetra PX 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY160K160H-NB Est. Runtime (hrs:Min) N/A
Sustainability
ENERGY STAR for UPS Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included Required for full coverage of factory warranty
Manageability
Audible alarms Provides notification of changing utility power and UPS power conditions
LED status indicators Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Availability
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Redundant Intelligence Modules Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Swappable power modules Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Power Modules connected in parallel Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Network manageable Provides remote power management of the UPS over the network.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Agility
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
SmartSlot Customize UPS capabilities with management cards.
Programmable frequency Ensures compatibility with different input frequencies.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare

Symmetra PX - Ultra Modular Power Protection

Mercy Health -Beyond the digital hospital