Prefabricated Power Skid 900kW 400A/50hz

Prefabricated Power Skid 900kW 400A/50hz

PFMPS0900AB

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers
Prefabricated Power Skid 900kW 400A/50hz

Call for More Information
+61 2 9125 8951

Skid Mounted Power Module Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , China , Fiji , Hong Kong , Indonesia , India , Japan , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Taiwan , Vietnam

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    900.0 KWatts / 1.0 MVA
  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Other Output Voltages
    400
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    900.0 KWatts / 1.0 MVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V
  • Input Power
    900000.0Watts
  • Input Power Factor at Full Load
    0.9

Physical

  • Maximum Height
    2895mm , 289.5CM
  • Maximum Width
    2000mm , 200.0CM
  • Maximum Depth
    12200mm , 1220.0CM
  • Net Weight
    23306.0KG
  • Shipping weight
    23306.0KG
  • Shipping Height
    2895mm , 289.5CM
  • Shipping Width
    2000mm , 200.0CM
  • Shipping Depth
    12200mm , 1220.0CM
  • Color
    Grey , White
Brochure
Title
Size
Updated On
PDF

Size

363KB

Updated On

2016-12-16

Prefabricated Data Center Power Skid Data Sheet
Title
Size
Updated On
Prefabricated Data Center Skid Mounted Power Module
Prefabricated Data Center Power Skid Module, Electrical One-Line