MGE Galaxy 5500 120kVA 400V Integrated Parallel UPS, Start-up 5x8

MGE Galaxy 5500 120kVA 400V Integrated Parallel UPS, Start-up 5x8

G55TUPSM120HINS

Description: A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes : Installation guide , Network Management Card , Start-Up Service , User Manual

MGE Galaxy 5500 120kVA 400V Integrated Parallel UPS, Start-up 5x8

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Call for More Information
+61 2 9125 8951
Includes: Installation guide , Network Management Card , Start-Up Service , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Galaxy 5500 Features & Benefits

  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Integrates with StruxureWare Central
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , Fiji , Indonesia , India , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Output

  • Output power capacity
    108.0 KWatts / 120.0 kVA
  • Max Configurable Power (Watts)
    108.0 KWatts / 120.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Neutral Output Current
    260A
  • Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
  • Efficiency at Full Load
    93.16 %
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    380, 415
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Maximum Output Current
    480
  • Output Voltage THD
    < 1% linear load and < 2.5% nonlinear load
  • Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass, Optional External Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    45 - 65 Hz
  • Input voltage range for main operations
    329 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
  • Efficiency at Full Load
    93.16 %
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    gL fuse
  • Other Input Voltages
    386, 415
  • Maximum Short Circuit Withstand (Icw)
    30.0kAmps
  • Maximum Input Current
    228.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    712mm , 71.2CM
  • Maximum Depth
    855mm , 85.5CM
  • Net Weight
    520.0KG
  • Shipping weight
    540.0KG
  • Shipping Height
    2030mm , 203.0CM
  • Shipping Width
    980mm , 98.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Master Carton Units
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters
  • Audible noise at 1 meter from surface of unit
    60.0dBA
  • Online thermal dissipation
    28362.0BTU/hr
  • Protection Class
    IP20

Conformance

  • Approvals
    CE, EN/IEC 62040-3, IEC 62040-1-2, IEC 62040-2, ISO 9001, TUV, VDE
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-UP, 1 year (parts only)

Sustainable Offer Status

  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes

General

  • Max Bypass Input Current
    173.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

41KB

Updated On

2018-06-14

Documents the register values for the Modbus TCP IP implementation on the MGE Galaxy 5500
PDF

Size

216KB

Updated On

2018-06-12

Galaxy 5000 and Galaxy 5500 Modbus Register Map
PDF

Size

7266KB

Updated On

2018-06-12

Providing the certified electrician with information on how to install and connect the Galaxy 5500 UPS
PDF

Size

3787KB

Updated On

2018-06-11

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy 5000/5500 system
PDF

Size

3539KB

Updated On

2018-06-07

Providing information on storage conditions and how to unpack theGalaxy 5500 400 V cabinets and remove them from the pallet
PDF

Size

1096KB

Updated On

2017-09-25

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
Brochure
Title
Size
Updated On
PDF

Size

992KB

Updated On

2018-06-12

Brochure for the MGE Galaxy 5500 Feature and benefits
Design/Configuration
Title
Size
Updated On
PDF

Size

3955KB

Updated On

2018-06-07

Providing information on technical data, facility planning, drawings, and options
Agency Approvals
Title
Size
Updated On
PDF

Size

1453KB

Updated On

2018-06-14

CB certificate for sales
PDF

Size

1230KB

Updated On

2018-06-14

EU Declaration of Conformity
PDF

Size

535KB

Updated On

2018-06-13

TISI certificate for Galaxy 3 Phase UPS
PDF

Size

152KB

Updated On

2018-06-12

CE Declaration of Conformity

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 100 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95100

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 25 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP9525

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 1000 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP951000

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 500 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95500

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert Modbus TCP Output Module

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15
Call for More Information
+61 2 9125 8951
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Linux , Solaris , HP-UX , Mac OS X , Solaris , Solaris , Windows Server 2008 , Windows Server 2012 , Linux , AIX , Solaris , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESX , VMware Virtual Appliance , VMware ESXi

Part Number

SFPCNS42-V

Updated On

2016-08-23
Additional Software
Part Number
JLER-AV2SRN
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP95100
Call for More Information
+61 2 9125 8951
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
AP9475
Call for More Information
+61 2 9125 8951
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
Sheet included with the product to inform users the installation manual is available online
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9525
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP951000
Call for More Information
+61 2 9125 8951
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9470
Call for More Information
+61 2 9125 8951
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP95500
Call for More Information
+61 2 9125 8951
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
AP95MODBUS
Call for More Information
+61 2 9125 8951

Category

Sub-Category


(1) Year On-Site Warranty Extension for Galaxy 5000/5500 100-130kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-G5-13
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
Apple iPhone Application v2.0.0

The StruxureWare Central Apps for iPhone and iPad bring information to the user's fingertips. The same active alarms, history, device groups, and current sensor values found in the StruxureWare Central desktop interface are available on your apple device. NEW FOR 2.0 Alarm Acknowledgment, Commenting, Suppression, Camera View, Graphic Reporting and SSL Connection are now available. With this mobile app, users can log-on and log-off any of their servers in the same session. Information changes every time the user refreshes screens for near real-time monitoring of data center infrastructure health. Users have the ability to comment and view comments on alarms as well as manipulate acknowledgements and suppression. TO DOWNLOAD to iPhone or iPad, click on the “App Store” application, choose “Search”, type in “StruxureWare Central”, and download the free app. Note: This mobile app requires StruxureWare Central 6.3 minimum, and iPhone / iPad iOS 4.3.2 or higher.

SFAPIPAP200
APC Temperature & Humidity Sensor

Universal sensor that monitors temperature and humidity in your Data Center or Network Closet.

AP9335TH
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
Scheduling Upgrade to 7X24 for Existing Battery Preventive Maint

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGBPMV7X24-UP-01
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
StruxureWare Data Center Expert; 100 Node License Only

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

AP95100
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
StruxureWare Data Center Expert Modbus TCP Output Module

The add-on Modbus TCP Output Module enables connection to Building Management Systems through ethernet transmission, ensuring fast data transmission.

AP95MODBUS
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
(1) Year Advantage Prime Service Plan for (1) Galaxy 5000/5500 81 to 130 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-G5-13
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
Certified Operator Training for Galaxy 5000/5500 - 2 days - private session up to 6 trainees

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WOT-G5-00
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
66074
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951
StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

AP9475
Call for More Information
+61 2 9125 8951
Call for More Information  +61 2 9125 8951

Show results per page