APC Back-UPS 650VA, AVR, 230V, Africa

Share:

APC Back-UPS 650VA, AVR, 230V, Africa

BX650CI-AF

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 1.2 m IEC power cord , User Manual , Warranty card

APC Back-UPS 650VA, AVR, 230V, Africa

Call for More Information
19775
Includes: Qty 1 - Detachable 1.2 m IEC power cord , User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX650CI-AF Features

APC Back-UPS 650VA, AVR, 230V, Africa

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , Burkina Faso , Burundi , Botswana , Serbia and Montenegro , Cyprus , Djibouti , Egypt , Western Sahara , Eritrea , Ethiopia , Ghana , Gibraltar , Gambia , Kenya , Liberia , Malta , Malawi , Mozambique , Namibia , Nigeria , Rwanda , Sudan , Sierra Leone , Somalia , Suriname , Chad , Tajikistan , Tanzania , Uganda , Uzbekistan , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (1) IEC Jumpers (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    45 - 65 Hz
  • Input Connections
    British BS1363A, IEC-320 C14, Schuko CEE 7/EU1-16P
  • Cord Length
    1.16meters
  • Input voltage range for main operations
    140 - 300V
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    257mm , 25.7CM
  • Net Weight
    6.2KG
  • Shipping weight
    7.0KG
  • Shipping Height
    270mm , 27.0CM
  • Shipping Width
    198mm , 19.8CM
  • Shipping Depth
    340mm , 34.0CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Units per Pallet
    36.0
  • SCC Codes
    1073130428509 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CE, EN/IEC 60950-1, NEMKO
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

201KB

Updated On

2018-06-13

User Manual Back-UPS BX650CI-AF 230V with AVR Africa market
Brochure
Title
Size
Updated On
PDF

Size

144KB

Updated On

2018-06-18

Two page brochure with top level features, benefits and specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
Call for More Information
19775
Call for More Information  19775
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
19775
Call for More Information  19775
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
Call for More Information
19775
Call for More Information  19775

Show results per page