APC Back-UPS 500, 230V, IEC320, without auto shutdown software

Share:

APC Back-UPS 500, 230V, IEC320, without auto shutdown software

BK500CI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 2 - Detachable IEC C13 to IEC C14 power cords , User Manual

APC Back-UPS 500, 230V, IEC320, without auto shutdown software

Call for More Information
19775
Includes: Qty 2 - Detachable IEC C13 to IEC C14 power cords , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BK500CI Features

APC Back-UPS 500, 230V, IEC320, without auto shutdown software

  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Angola , Burkina Faso , Burundi , Benin , Botswana , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cameroon , Djibouti , Algeria , Egypt , Western Sahara , Eritrea , Ethiopia , Gabon , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Kenya , Cambodia , Liberia , Lesotho , Morocco , Mali , Mauritania , Malawi , Mozambique , Namibia , Niger , Nigeria , Rwanda , Sudan , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tunisia , Tanzania , Uganda , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (1) IEC 320 C13 (selector_surgetitle)
    (2) IEC Jumpers (Battery Backup)
    (3) IEC 320 C13 (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 5 Hz (manual switch)
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    180 - 266V
  • Number of Power Cords
    1
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    91mm , 9.1CM
  • Maximum Depth
    284mm , 28.4CM
  • Net Weight
    5.73KG
  • Shipping weight
    6.64KG
  • Shipping Height
    178mm , 17.8CM
  • Shipping Width
    241mm , 24.1CM
  • Shipping Depth
    368mm , 36.8CM
  • Color
    Beige
  • Master Carton Units
    1.0
  • Units per Pallet
    48.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA
  • Online thermal dissipation
    19.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

285KB

Updated On

2018-06-15

Installation; Electrical Connection; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

334KB

Updated On

2018-06-14

CB per IEC 62040-1 (ed.1); am1
PDF

Size

353KB

Updated On

2018-06-13

IEC System for mutual recognition of test certificates for electrical equipment (IECEE) CB scheme
PDF

Size

88KB

Updated On

2018-06-12

CE EMC test report & certificate per EN62040-2:2006
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
PDF

Size

419KB

Updated On

2018-06-11

CB per IEC 62040-1-1
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
19775
Call for More Information  19775

Show results per page