APC Smart-UPS RT 3000VA 230V Isolation Transformer

APC Smart-UPS RT 3000VA 230V Isolation Transformer

SURT001

Includes : Installation Guide , Mounting hardware , User Manual

APC Smart-UPS RT 3000VA 230V Isolation Transformer

Call for More Information
19775
Includes: Installation Guide , Mounting hardware , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    230V
  • Other Output Voltages
    220
  • Output Connections
    (1) IEC Jumpers (Battery Backup)
    (1) IEC 320 C19 (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C20
  • Number of Power Cords
    1
  • Load Capacity
    3000VA
  • Maximum Input Current
    16A

Physical

  • Maximum Height
    130mm , 13.0CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    3U
  • Net Weight
    56.82KG
  • Shipping weight
    63.64KG
  • Shipping Height
    347mm , 34.7CM
  • Shipping Width
    603mm , 60.3CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 55022 Class B, EN 55024, EN 60950, EN 61000-3-2
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2392KB

Updated On

2018-06-12

Installation Tower to SURTRK2 Rack Conversion
PDF

Size

655KB

Updated On

2017-05-16

Installation
Agency Approvals
Title
Size
Updated On

Title

CE EMC
PDF
PDF

Size

3742KB

Updated On

2018-06-14

CE EMC and complies to CISPR 22,EN 50091-2 EMC,EN 55022,EN61000-3-2:1995,EN61000-3-3:1995,EN61000-4-11:1994,EN61000-4-2:1995,EN61000-4-3:1998,EN61000-4-4:1995,EN61000-4-5:1995,EN61000-4-6:1996,EN61000-4-8:1994,IEC 1000-2-2:1990,VDE EN55022,VDE N50091-2

Title

VDE GS Mark
PDF
PDF

Size

430KB

Updated On

2018-06-14

VDE GS Mark and complies to CSA22.2 No.60950-00,EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998,IEC 950,IEC60950:1999
Title
Size
Updated On

Category

Sub-Category


Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714R
Call for More Information
19775
Call for More Information  19775
Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714S
Call for More Information
19775
Call for More Information  19775
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
19775
Call for More Information  19775
SURTRK2
Call for More Information
19775
Call for More Information  19775
Power Cord, Locking C19 to C20, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8760
Call for More Information
19775
Call for More Information  19775
4-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW

Breakers, Cordsets and Accessories for simplified power distribution management.

PD4P150AT3B
Call for More Information
19775
Call for More Information  19775
4-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW

Breakers, Cordsets and Accessories for simplified power distribution management.

PD4P70AT1B
Call for More Information
19775
Call for More Information  19775
3-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW

Breakers, Cordsets and Accessories for simplified power distribution management.

PD3P150AT3B
Call for More Information
19775
Call for More Information  19775
3-Pole Circuit Breaker, 80A, T1 Type for Symmetra PX250/500kW

Breakers, Cordsets and Accessories for simplified power distribution management.

PD3P80AT1B
Call for More Information
19775
Call for More Information  19775
4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW

Breakers, Cordsets and Accessories for simplified power distribution management.

PD4P60AT1B
Call for More Information
19775
Call for More Information  19775

Show results per page