3 x 130Ah Battery Solution for 10-100kVA AIS 5000

Share:

3 x 130Ah Battery Solution for 10-100kVA AIS 5000

ISB10-100K6C3

Includes : Installation Guide

3 x 130Ah Battery Solution for 10-100kVA AIS 5000
Discontinued

ISB10-100K6C3 Features

3 x 130Ah Battery Solution for 10-100kVA AIS 5000

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

AIS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tajikistan , Turkmenistan , Turkey , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet
  • Battery manufacturer
    Power Battery
  • Expected Battery Life (years)
    8 - 10
  • Replacement battery cartridge note
    360 cells in 3 parallel strings, nominal battery string voltage is 240 volt DC
  • Battery blocks per string
    20

Physical

  • Maximum Height
    1803mm , 180.34CM
  • Maximum Width
    2375mm , 237.49CM
  • Maximum Depth
    813mm , 81.28CM
  • Net Weight
    3340.91KG
  • Shipping weight
    3477.27KG
  • Shipping Height
    2083mm , 208.28CM
  • Shipping Width
    2565mm , 256.54CM
  • Shipping Depth
    1016mm , 101.6CM
  • Color
    Grey

Environmental

  • Operating Temperature
    20 - 30 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1225KB

Updated On

2018-06-14

Installation
Title
Size
Updated On