APC Power-Saving Back-UPS ES 8 Outlet 700VA 230V CEE 7/7

Share:

APC Power-Saving Back-UPS ES 8 Outlet 700VA 230V CEE 7/7

BE700G-RS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Telephone Cable , USB cable , User Manual

APC Power-Saving Back-UPS ES 8 Outlet 700VA 230V CEE 7/7

Call for More Information
+358 104466441
Includes: CD with software , Telephone Cable , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE700G-RS Features

APC Power-Saving Back-UPS ES 8 Outlet 700VA 230V CEE 7/7

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Belarus , Estonia , Kazakhstan , Latvia , Mongolia , Russia , Tajikistan , Turkmenistan , Ukraine , Uzbekistan

Print Technical Specification

Output

  • Output power capacity
    405Watts / 700VA
  • Max Configurable Power (Watts)
    405Watts / 700VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Other Output Voltages
    220
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) Schuko CEE 7 (selector_surgetitle)
    (4) Schuko CEE 7 (Battery Backup)
  • Output Voltage Tolerance
    +/- 5% static and 100% load step
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    180 - 266V
  • Input voltage adjustable range for mains operation
    160 - 278V
  • Maximum Input Current
    10.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    Optional Simple Signalling RS232 cable , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    224mm , 22.4CM
  • Maximum Depth
    311mm , 31.1CM
  • Net Weight
    6.93KG
  • Shipping weight
    7.84KG
  • Shipping Height
    127mm , 12.7CM
  • Shipping Width
    279mm , 27.9CM
  • Shipping Depth
    400mm , 40.0CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    324mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    16.36
  • Pallet Dimensions
    48inches
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    1400.0lbs.
  • Units per Pallet
    48.0
  • SCC Codes
    1073130427165 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-9000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    CE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Agency Approvals
Title
Size
Updated On
PDF

Size

192KB

Updated On

2018-06-15

CE EMC approval for model BE700XXXXXXXXXX and BE550XXXXXXXXXX
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
PDF

Size

351KB

Updated On

2018-06-07

IEC 62040-1 ed.1; am1
Environmental Profile
Title
Size
Updated On
PDF

Size

310KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
PDF

Size

382KB

Updated On

2018-06-11

Product Environmental Profile 2 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
+358 104466441
Call for More Information  +358 104466441
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
+358 104466441
Call for More Information  +358 104466441
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
+358 104466441
Call for More Information  +358 104466441
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
+358 104466441
Call for More Information  +358 104466441
APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17
Call for More Information
+358 104466441
Call for More Information  +358 104466441

Show results per page