APC 17" Rack LCD Monitor Keyboard Mouse - Russian.

Share:

APC 17" Rack LCD Monitor Keyboard Mouse - Russian.

AP5017R

Description: 1U rack-mountable keyboard, mouse, and LCD console

Includes : Cable Management Arm , Installation Guide , Rack Mounting Brackets

APC 17" Rack LCD Monitor Keyboard Mouse - Russian.

Call for More Information
+358 104466441
Includes: Cable Management Arm , Installation Guide , Rack Mounting Brackets

AP5017R Features

APC 17" Rack LCD Monitor Keyboard Mouse - Russian.

  • Allows for rear mounting of 1U device
    Easily mount a KVM switch in the same rack space.
  • Languages supported
    17-inch model available with US, UK and Ireland QWERTY keyboard, German QWERTZ keyboard, and Russian and Japanese Keyboards. 15-inch model available only with QWERTY keyboard.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.

Rack LCD Consoles Features & Benefits

  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Integrated touchpad pointing device
    Eliminates the need for a separate, external mouse.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Power tilt sensor
    Save power by automatically powering down the device when it is closed.
  • PS/2 terminations
    Connect to a server or KVM switch via standard PS/2 connectors.
  • Standard VGA connector
    Connects to a server or KVM switch via a standard VGA connector.
  • Low Cooling Requirements
    Emits less heat than comparable CRT monitors .
  • Full Size Keyboard
    Full size keyboard with integrated number pad.
  • Occupies 1U of rack space
    Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Integrated Trackball
    Eliminates the need for a separate, external mouse.
  • Low Cooling requirements
    Emits less heat than comparable CRT monitors .
  • Cable management arm
    Prevent interference with surrounding devices by organizing multiple cables.
  • Slide rails
    Quickly and easily install in square, round, and threaded hole racks.
  • Quick release tabs
    Insert or remove the device with ease.
  • On-Screen Display (OSD) adjustments
    Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Belarus , Estonia , Georgia , Kazakhstan , Lithuania , Latvia , Moldova , Mongolia , Russia , Tajikistan , Turkmenistan , Ukraine , Uzbekistan

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    476mm , 47.6CM
  • Maximum Depth
    556mm , 55.6CM
  • Rack Height
    1U
  • Net Weight
    14.77KG
  • Shipping weight
    19.77KG
  • Shipping Height
    241mm , 24.1CM
  • Shipping Width
    603mm , 60.3CM
  • Shipping Depth
    826mm , 82.6CM
  • Color
    Black

Conformance

  • Approvals
    AS/NZS 3548 (C-Tick) Class A, C-tick, CE, EN 55022 Class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, GOST, IEC 60950, VDE
  • Standard warranty
    2 years repair or replace

ts_Supported_Hardware

  • Display Colors
    16.0
  • Display Size
    337.9 (H) X 270.3 (V)mm
  • Panel Size
    431.8Diagonal Inches
  • LCD Power Supply
    Ac 90-264 Volt 50/60 HzWatts
  • Pixel Pitch
    0.3
  • Trackball Type
    PS/2 Touchpad
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1169KB

Updated On

2018-06-14

Installation; Configuration; Technical Specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

29KB

Updated On

2018-06-15

Declaration of Conformity
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Title
Size
Updated On