Trough Adapter Kit for Nexus 7018 ducts

Share:

Trough Adapter Kit for Nexus 7018 ducts

AR8585

Description: Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

Includes : Installation guide

Trough Adapter Kit for Nexus 7018 ducts

Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

Call for More Information
855 376 2723
Includes: Installation guide

AR8585 Features

Trough Adapter Kit for Nexus 7018 ducts

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    183mm , 18.3CM
  • Maximum Width
    254mm , 25.4CM
  • Maximum Depth
    318mm , 31.8CM
  • Net Weight
    6.4KG
  • Shipping weight
    8.0KG
  • Shipping Height
    215mm , 21.5CM
  • Shipping Width
    715mm , 71.5CM
  • Shipping Depth
    450mm , 45.0CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

530KB

Updated On

2018-06-12

Includes detailed illustrations showing the installation of troughs, partitions, and trough covers for the Cisco Nexus 7018 Side Airflow Solution
Brochure
Title
Size
Updated On
PDF

Size

168KB

Updated On

2018-06-14

Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Nexus 7000 Series Networking Switches
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management
CAD Source File
1388KB
2018-06-14