MGE Galaxy 5000 50 kVA

Share:

MGE Galaxy 5000 50 kVA

G5TUPS50

Description: A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes : Installation guide , User Manual

MGE Galaxy 5000 50 kVA

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Call for More Information
855 376 2723
Includes: Installation guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

G5TUPS50 Features

MGE Galaxy 5000 50 kVA

  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Locking cabinet
    Prevents unauthorized access to the UPS.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.

Galaxy 5000 Features & Benefits

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    45.0 KWatts / 50.0 kVA
  • Max Configurable Power (Watts)
    45.0 KWatts / 80.0 kVA
  • Nominal Output Voltage
    480V 3PH , 600V 3PH
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Other Output Voltages
    208, 220
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Maximum Output Current
    190
  • Output Voltage THD
    < 2% linear load and <3% non-linear load
  • Bypass
    Internal Bypass (Automatic and Manual), Optional External Bypass

Input

  • Nominal Input Voltage
    480V 3PH , 600V 3PH
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 528V
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Short Circuit Withstand (Icw)
    20.0kAmps
  • Maximum Input Current
    59.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    3

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    712mm , 71.2CM
  • Maximum Depth
    848mm , 84.8CM
  • Net Weight
    400.0KG
  • Shipping weight
    420.0KG
  • Shipping Height
    2032mm , 203.2CM
  • Shipping Width
    978mm , 97.8CM
  • Shipping Depth
    960mm , 96.0CM
  • Color
    Grey

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    65.0dBA
  • Online thermal dissipation
    11021.0BTU/hr

Conformance

  • Approvals
    cUL Listed, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, FCC Part 15 Class A, IEC 62040-1-2, IEC 62040-2, ISO 9001, UL 1778
  • Standard warranty
    1 year repair or replace

General

  • Bypass Connection
    4 wire (3Ph + N)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

919KB

Updated On

2018-06-12

MGE Galaxy PW, MGE Galaxy 5000, MGE Galaxy 6000 and MGE Galaxy 7000 Synchronization Module Installation and User Manual
PDF

Size

216KB

Updated On

2018-06-12

Galaxy 5000 and Galaxy 5500 Modbus Register Map
PDF

Size

3787KB

Updated On

2018-06-11

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy 5000/5500 system
PDF

Size

7491KB

Updated On

2018-05-18

Providing the certified electrician with information on how to install and connect the Galaxy 5000 UPS
PDF

Size

3457KB

Updated On

2018-05-18

Providing information on storage conditions and how to unpack the Galaxy 5000 cabinets and remove them from the pallet
Brochure
Title
Size
Updated On
PDF

Size

2123KB

Updated On

2017-02-03

Brochure for MGE Galaxy 5000 displaying features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

967KB

Updated On

2018-06-15

Contains Technical Data, Facility Planning, Drawings, Options, Warranty
Agency Approvals
Title
Size
Updated On
PDF

Size

132KB

Updated On

2018-06-13

IEC 62040-3 certificate
PDF

Size

92KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

14475KB

Updated On

2017-10-13

Seismic test and preapproval of the Galaxy 4000 and Galaxy 5000
PDF

Size

41KB

Updated On

2017-02-03

UL certification for Galaxy 5000
PDF

Size

30KB

Updated On

2017-02-03

UL certificate
Title
Size
Updated On
MGE Galaxy 5000, System One Line Diagrams
MGE Galaxy 5000, Package
MGE Galaxy 5000, Mechanicals
CAD Source File
198KB
2017-02-03

CAD Source File
282KB
2017-02-03

CAD Source File
10311KB
2017-02-03

CAD Source File
477KB
2017-02-03

MGE Galaxy 5000, Electrical
BIM Models, UPS, MGE Galaxy 5000

Category

Sub-Category


1 Year 4HR 7X24 Response Upgrade to Factor Warranty or Existing Service Contract for 41 to 150 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-02
Call for More Information
855 376 2723
Call for More Information  855 376 2723
(2) Year On-Site Warranty Extension for Galaxy 5000/5500 41 - 80kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE2YR-G5-81
Call for More Information
855 376 2723
Call for More Information  855 376 2723
Batt Rplcmnt Srvc for (1) Galaxy 5000 or 5500 System - Install and Removal Labor per Battery

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WBATTREPLC-G5-00
Call for More Information
855 376 2723
Call for More Information  855 376 2723
66846
Call for More Information
855 376 2723
Call for More Information  855 376 2723
(1) Yr Battery Maintenance/Replacement Service Contract for (1) Galaxy Battery System

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WCBATTREPLC-G5-00
Call for More Information
855 376 2723
Call for More Information  855 376 2723
MGE Galaxy 5000 Battery Cabinet 480V

Matching battery cabinet for extended runtime options

G5TBAT
Call for More Information
855 376 2723
Call for More Information  855 376 2723
66060
Call for More Information
855 376 2723
Call for More Information  855 376 2723
66061
Call for More Information
855 376 2723
Call for More Information  855 376 2723
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Call for More Information
855 376 2723
Call for More Information  855 376 2723
2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR1N-01
Call for More Information
855 376 2723
Call for More Information  855 376 2723

Show results per page