APC Power Strip 6 Outlet 2 Foot Cord 120V Black

Share:

APC Power Strip 6 Outlet 2 Foot Cord 120V Black

PZ62B

Description: Convenience and versatility when you need extra outlets

Includes : User Manual

APC Power Strip 6 Outlet 2 Foot Cord 120V Black

Call for More Information
855 376 2723
Includes: User Manual

PZ62B Features

APC Power Strip 6 Outlet 2 Foot Cord 120V Black

  • Wall-mount holes
    Allow flexibility for setup in tight locations and mounting on wall or other surfaces.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    0.61meters
  • Number of Power Cords
    1
  • Input Power
    1200.0Watts
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Physical

  • Maximum Height
    260mm , 26.0CM
  • Maximum Width
    49mm , 4.9CM
  • Maximum Depth
    35mm , 3.5CM
  • Net Weight
    0.27KG
  • Shipping weight
    0.32KG
  • Shipping Height
    291mm , 29.1CM
  • Shipping Width
    98mm , 9.8CM
  • Shipping Depth
    37mm , 3.7CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    475 x 352 x 262mm
  • Master Carton Units
    24.0
  • Master Carton Weight
    8.66
  • Units per Pallet
    432.0
  • SCC Codes
    1073130433670 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    ETL, UL 1363
  • Standard warranty
    2 years repair or replace
Title
Size
Updated On