Prefab IT SmartShelter Room 6x12m Flat Floor EMEA

Prefab IT SmartShelter Room 6x12m Flat Floor EMEA

PFMIR0612FE

Description: Modular, assemble-on-site IT room combining modularity with the freedom to customize size and shape. Offers a secure, fire-rated, water proof IT room that is highly flexible and configurable
Prefab IT SmartShelter Room 6x12m Flat Floor EMEA

Call for Availability
+45 88 30 20 10

SmartShelter Room Features & Benefits

Product Distribution
Product Distribution

Austria , Bosnia and Herzegovina , Belgium , Belarus , Switzerland , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Georgia , Gibraltar , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Liechtenstein , Lithuania , Luxembourg , Latvia , Moldova , Macedonia , Mauritania , Malta , Netherlands , Norway , Poland , Portugal , Romania , Russia , Sweden , Slovenia , Slovakia , Turkey , Ukraine

Print Technical Specification

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    3048mm , 304.8CM
  • Maximum Width
    6096mm , 609.6CM
  • Maximum Depth
    12192mm , 1219.2CM
Bid Spec
Title
Size
Updated On
PDF

Size

433KB

Updated On

2017-09-16

Prefabricated Data Centers Modular Room Technical Specification
Source ZIP

Size

1309KB

Updated On

2017-09-16

Prefabricated Data Centers Modular Room Technical Specification
Title
Size
Updated On
Prefabricated Data Center IT Room, Mechanical