APC Smart-UPS 48V 585 Wh LI Battery Pack

APC Smart-UPS 48V 585 Wh LI Battery Pack

XBP48RM1U-LI

Includes : 4 post rail kit , Comms cable , Grounding Cable , Installation guide , Rack Mounting brackets

In stock
1 061,25 €
Price inclusive of VAT

XBP48RM1U-LI Features

APC Smart-UPS 48V 585 Wh LI Battery Pack

Includes : 4 post rail kit , Comms cable , Grounding Cable , Installation guide , Rack Mounting brackets

  • Easily Installed
    The existing PSU & FanTray can be removed and the replacement Booster Kit installed in minutes and using only a screw driver and a pair of clippers or scissors.

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Austria , Australia , Belgium , Switzerland , Czech Republic , Germany , Denmark , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Netherlands , Norway , New Zealand , Poland , Portugal , Russia , Sweden , Singapore , Slovakia

Print Technical Specification

Output

  • Battery Output Voltage
    48

Batteries & Runtime

  • Battery type
    Lithium Ion
  • Battery mounting
    Rack Mount
  • Expected Battery Life (years)
    5 - 10
  • Battery Design Life
    --

Physical

  • Maximum Height
    43mm , 4.3CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    521mm , 52.1CM
  • Rack Height
    1U
  • Net Weight
    12.0KG
  • Shipping weight
    16.4KG
  • Shipping Height
    200mm , 20.0CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    850mm , 85.0CM
  • Color
    Black with silver front bezel
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    5 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

139KB

Updated On

2018-06-15

Safety guide for Li-ion based UPS and XLBP
PDF

Size

398KB

Updated On

2018-04-06

Install Smart-UPS On-Line External Battery Pack XBP48RM1U-LI
Agency Approvals
Title
Size
Updated On
PDF

Size

68KB

Updated On

2018-06-14

CE DoC for APC Smart-UPS On-Line SRT 1/1.5 kVA 230V
PDF

Size

1301KB

Updated On

2018-04-11

IEC 62040-1:2008 + A1:2013
Bid Spec
Title
Size
Updated On
Source ZIP

Size

67KB

Updated On

2018-06-19

Guide Specification
PDF

Size

355KB

Updated On

2018-06-19

Guide Specification
Title
Size
Updated On