SecureUPS Battery Harness Kit For Small Ah Battery Set 48VDC Cabinet Accessory

Share:

SecureUPS Battery Harness Kit For Small Ah Battery Set 48VDC Cabinet Accessory

XH050DXXXA

Includes : Installation guide

$299.99
Call for Availability
800-800-4272

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    25mm , 2.5CM
  • Maximum Width
    1219mm , 121.9CM
  • Maximum Depth
    406mm , 40.6CM
  • Net Weight
    0.82KG
  • Shipping weight
    1.18KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    444mm , 44.4CM
  • Shipping Depth
    444mm , 44.4CM
  • Color
    Beige

Environmental

  • Operating Temperature
    -37 - 74 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

420KB

Updated On

2018-05-18

Install Guide for Power management Unit Battery Cables/Battery Harnesses
Title
Size
Updated On