SecureUPS Battery 100Ah 12VDC Extended Temperature Shelf Mount

Share:

SecureUPS Battery 100Ah 12VDC Extended Temperature Shelf Mount

XB102XX1XS

Includes : User Manual

SecureUPS Battery 100Ah 12VDC Extended Temperature Shelf Mount

Call for Availability
800-800-4272
Includes: User Manual

XB102XX1XS Features

SecureUPS Battery 100Ah 12VDC Extended Temperature Shelf Mount

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Battery Output Voltage
    12.0

Batteries & Runtime

  • Battery type
    Gel Cell
  • Battery mounting
    Stand alone battery stack
  • Battery blocks per string
    4

Physical

  • Maximum Height
    218mm , 21.8CM
  • Maximum Width
    173mm , 17.3CM
  • Maximum Depth
    330mm , 33.0CM
  • Net Weight
    31.03KG
  • Shipping weight
    31.75KG
  • Shipping Height
    279mm , 27.9CM
  • Shipping Width
    203mm , 20.3CM
  • Shipping Depth
    356mm , 35.6CM

Environmental

  • Operating Temperature
    0 - 50 °C
  • Storage Temperature
    -20 - 50 °C

Conformance

  • Approvals
    CE Mark, UL Recognized
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

595KB

Updated On

2018-05-18

User manual for SecureUPS On-Line Power Mangagement Unit Rack-Mount 3U 120 Vac/48 Vdc
Title
Size
Updated On