Ramp for NetShelter SX3K Rack Removal from Shock Pallet

Share:

Ramp for NetShelter SX3K Rack Removal from Shock Pallet

AR9000RAMP

Description: NetShelter server rack with shock packaging designed for system integrators to enable fast and easy deployment of fully integrated IT solutions ensuring your IT deployment is moving at the speed of business!
Ramp for NetShelter SX3K Rack Removal from Shock Pallet

Integrator Ready Racks Features & Benefits

  • Special packaging options for shipping rack with equipment mounted
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Check apc.com for enclosure size options and availability.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • International Safe Transit Association ISTA Tested and Certified
    Server rack and shock packaging systems have been designed, tested, and certified to the ISTA 3E testing standards.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    160mm , 16.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1640mm , 164.0CM
  • Net Weight
    35.38KG
  • Shipping weight
    71.67KG
  • Shipping Height
    414mm , 41.4CM
  • Shipping Width
    436mm , 43.6CM
  • Shipping Depth
    1726mm , 172.6CM

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

633KB

Updated On

2018-07-09

Installation for re-usable ramp to go with HS racks AR9300SP, AR9307SP, AR9387SP, AR9180
Brochure
Title
Size
Updated On
PDF

Size

355KB

Updated On

2018-07-24

The NetShelter SX High Strength IT Cabinet Platform supports shipment loads of equipment up to 3500lb and static loading of 4200lb.
Title
Size
Updated On
Racks and Enclosures, NetShelter HS