Rack PDU 2G, Metered-by-Outlet with Switching, ZeroU, 30A, 100-120V, (24) 5-20R

Share:

Rack PDU 2G, Metered-by-Outlet with Switching, ZeroU, 30A, 100-120V, (24) 5-20R

AP8632

Description: APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by Struxureware for Data Centers using Data Center Expert and Data Center Operations with Capacity and Change modules.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

$1,950.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP8632 Features

Rack PDU 2G, Metered-by-Outlet with Switching, ZeroU, 30A, 100-120V, (24) 5-20R

  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Metered-by-Outlet with Switching Rack PDU Features & Benefits

  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Metering-by-Outlet capability
    Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Load indicator LED
    Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Overload Protection
    Yes
  • Output Connections
    (24) NEMA 5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L5-30P
  • Cord Length
    3meters
  • Acceptable Input Voltage
    100-120VAC
  • Number of Power Cords
    1
  • Load Capacity
    2880VA
  • Maximum Input Current
    30A
  • Regulatory Derated Input Current (North America)
    24A

Physical

  • Maximum Height
    1829mm , 182.9CM
  • Maximum Width
    55mm , 5.5CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    8.05KG
  • Shipping weight
    10.13KG
  • Shipping Height
    2041mm , 204.1CM
  • Shipping Width
    164mm , 16.47CM
  • Shipping Depth
    119mm , 11.92CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 45 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, ICES-003, PSE, UL 60950-1, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2148KB

Updated On

2018-06-19

Covers the physical device interface, the command line interface, and the web interface for deployment and system monitoring
PDF

Size

315KB

Updated On

2018-06-18

Release Notes
PDF

Size

1519KB

Updated On

2018-06-15

Provides the safety information for installation and operation of the Rack PDU.
PDF

Size

966KB

Updated On

2018-06-14

Includes multi-language installation instructions and DHCP network information for Metered and Switched Rack Power Distribution Units
PDF

Size

276KB

Updated On

2018-06-12

Terminator installation instructions for Switched with Metering by Outlet Rack PDUs with CAN IN/OUT ports
PDF

Size

60KB

Updated On

2018-06-12

Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
PDF

Size

462KB

Updated On

2018-06-12

Security, Configuration
PDF

Size

456KB

Updated On

2018-05-11

Security Configuration
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

2537KB

Updated On

2018-06-08

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

411KB

Updated On

2018-06-18

UL N of A for NextGen rPDUs
PDF

Size

610KB

Updated On

2018-06-11

CCC Out Of Scope Letter PDU's Metered/Switched
PDF

Size

2590KB

Updated On

2017-06-28

This approval is needed for sales of the PDU above in Japan
PDF

Size

2035KB

Updated On

2016-12-22

This approval is needed for sales of the PDU above in the United States and other NAM locations
Title
Size
Updated On
Power Distribution, Metered-by-Outlet with Switching Rack PDU

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
Wizards and Configurators
Part Number
Updated On

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXWAR1Y-AC-04
$259.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-04
$239.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page