Prefabricated Power Module 750kW 480V/60Hz with Galaxy VX

Prefabricated Power Module 750kW 480V/60Hz with Galaxy VX

PFMPE0750NAVX

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power

Includes : User Manual

Prefabricated Power Module 750kW 480V/60Hz with Galaxy VX

Call for Availability
800-800-4272
Includes: User Manual

PFMPE0750NAVX Features

Prefabricated Power Module 750kW 480V/60Hz with Galaxy VX

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable for capacity or redundancy
    Provides N+1 redundancy without sacrificing load capacity; cabinets can be added after initial installation.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    750.0 KWatts / 750.0 kVA
  • Nominal Output Voltage
    480V 3PH
  • Configured Power
    750.0 KWatts / 750.0 kVA

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Power
    750000.0Watts

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    3048mm , 304.8CM
  • Maximum Width
    3002mm , 300.2CM
  • Maximum Depth
    13716mm , 1371.6CM
  • Net Weight
    31751.44KG
  • Shipping weight
    21772.42KG
  • Shipping Height
    3150mm , 315.0CM
  • Shipping Width
    3048mm , 304.8CM
  • Shipping Depth
    13919mm , 1391.9CM
Brochure
Title
Size
Updated On
PDF

Size

394KB

Updated On

2017-09-26

Prefabricated Power Enclosure Data Sheet
Title
Size
Updated On
Prefabricated Data Center Power Module - Mechanical
Prefabricated Data Center Power Module - Electrical