Prefabricated Power Module 1000kW 480V 60Hz with Galaxy VX

Share:

Prefabricated Power Module 1000kW 480V 60Hz with Galaxy VX

PFMPE1000NAVX

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power
Prefabricated Power Module 1000kW 480V 60Hz with Galaxy VX

Enclosed Power Module Features & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    2.0 MWatts / 2.0 MVA
  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    50/60 Hz +/- 5%, 60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    3 with THC <5%
  • Waveform type
    Sine wave
  • Configured Power
    1.0 MWatts / 1.0 MVA
  • Bypass
    External Manual Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input Power
    2000000.0Watts

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Replacement battery cartridge note
    VRLA type batteries or Lithium Ion battery solutions available

Communications & Management

  • Emergency Power Off (EPO)
    Optional

Physical

  • Maximum Height
    3454mm , 345.4CM
  • Maximum Width
    13691mm , 1369.1CM
  • Maximum Depth
    4064mm , 406.4CM
  • Color
    White

Environmental

  • Operating Temperature
    -25 - 40 °C
  • Operating Elevation
    0-999.9meters
  • Audible noise at 1 meter from surface of unit
    85.0dBA
Brochure
Title
Size
Updated On
PDF

Size

544KB

Updated On

2018-08-31

Prefabricated Data Center Power Module
Bid Spec
Title
Size
Updated On
PDF

Size

1029KB

Updated On

2018-09-01

Prefabricated Data Center Power Module Tech Spec
Source ZIP

Size

1029KB

Updated On

2018-09-01

Prefabricated Data Center Power Module Tech Spec
Title
Size
Updated On
Prefabricated Data Center Power Module - Electrical One-Line
Prefabricated Data Center Module Mechanical Assembly