Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz

Share:

Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz

PFMIEA500C2N097A

Description: Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises

Includes : User Manual

Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz

Call for Availability
800-800-4272
Includes: User Manual

PFMIEA500C2N097A Features

Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz

  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.

SmartShelter Data Hall Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Predictable Cost and Performance
    Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    415V 3PH
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • kW per Rack
    5.1kW
  • PDU Amp Capacity
    32.0Amps
  • PDU Type
    Metered
  • Configured Power
    500.0 KWatts / 500.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 3-wire (3PH + G)
  • Input voltage range for main operations
    408 - 552 (480)V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V
  • Input Power
    500000.0Watts

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Physical

  • Maximum Height
    3600mm , 360.0CM
  • Maximum Width
    18007mm , 1800.7CM
  • Maximum Depth
    13707mm , 1370.7CM
  • Rack Height
    42U
  • Shipping Height
    3600mm , 360.0CM
  • Shipping Width
    3000mm , 300.0CM
  • Shipping Depth
    13707mm , 1370.7CM
  • Number of Racks
    97.0U
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2018-06-15

Overview of the Prefabricated Data Center Portfolio and value message
PDF

Size

282KB

Updated On

2016-12-16

Prefabricated Data Center Data Sheet
Design/Configuration
Title
Size
Updated On
PDF

Size

765KB

Updated On

2018-05-21

Prefabricated Data Center MultiBay, Bid and Technical Specs