Prefabricated Data Center 2000kW Power Module with Galaxy VX

Share:

Prefabricated Data Center 2000kW Power Module with Galaxy VX

PFMPE2000NAVX

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power
Prefabricated Data Center 2000kW Power Module with Galaxy VX

Call for Availability
800-800-4272

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    2.0 MWatts / 2.0 MVA
  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    3 with THC <5%
  • Waveform type
    Sine wave
  • Configured Power
    2.0 MWatts / 2.0 MVA
  • Bypass
    Built-in Maintenance Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input Power
    3200000.0Watts

Batteries & Runtime

  • Battery type
    Lithium Ion
  • Replacement battery cartridge note
    VRLA type battery or Lithium Ion battery system options

Physical

  • Maximum Height
    3734mm , 373.4CM
  • Maximum Width
    16332mm , 1633.2CM
  • Maximum Depth
    4597mm , 459.7CM

Environmental

  • Operating Temperature
    -25 - 40 °C
  • Operating Elevation
    0-999.9meters
  • Audible noise at 1 meter from surface of unit
    85.0dBA
Brochure
Title
Size
Updated On
PDF

Size

371KB

Updated On

2018-06-18

Data Sheet for 2MW Prefabricated Data Center Power Enclosure NAM Version
Title
Size
Updated On
Mechanical Assembly Drawing Package for the 2MW Power Enclosure, NAM 480V
2MW NAM 480V Power Enclosure with 2 x Galaxy VX, Electrical One line