NetShelter SX3K 48U 600mm Wide x 1200mm Deep Enclosure, Black, 3500lb Shock Package, with AR9000RAMP

Share:

NetShelter SX3K 48U 600mm Wide x 1200mm Deep Enclosure, Black, 3500lb Shock Package, with AR9000RAMP

AR9307SP-R

Description: NetShelter server rack with shock packaging designed for system integrators to enable fast and easy deployment of fully integrated IT solutions ensuring your IT deployment is moving at the speed of business!

Includes : Baying hardware , Documentation CD , Key(s) , Leveling feet , Mounting hardware , Pre-installed casters , Side panels , User Manual

NetShelter SX3K 48U 600mm Wide x 1200mm Deep Enclosure, Black, 3500lb Shock Package, with AR9000RAMP

Call for Availability
800-800-4272
Includes: Baying hardware , Documentation CD , Key(s) , Leveling feet , Mounting hardware , Pre-installed casters , Side panels , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Integrator Ready Racks Features & Benefits

  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • International Safe Transit Association ISTA Tested and Certified
    Server rack and shock packaging systems have been designed, tested, and certified to the ISTA 3E testing standards.
  • Special packaging options for shipping rack with equipment mounted
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Check apc.com for enclosure size options and availability.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    2258mm , 225.8CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1200mm , 120.0CM
  • Rack Height
    48U
  • Net Weight
    201.39KG
  • Shipping weight
    298.01KG
  • Shipping Height
    2471mm , 247.1CM
  • Shipping Width
    1105mm , 110.5CM
  • Shipping Depth
    1321mm , 132.1CM
  • Color
    Black
  • Maximum Mounting Depth
    1048.0mm , 104.8CM
  • Minimum Mounting Depth
    7.52inches
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1930KB

Updated On

2018-07-10

Instructions for installation/customization and specifications
PDF

Size

633KB

Updated On

2018-07-09

Installation for re-usable ramp to go with HS racks AR9300SP, AR9307SP, AR9387SP, AR9180
Brochure
Title
Size
Updated On
PDF

Size

351KB

Updated On

2018-07-09

The NetShelter SX High Strength IT Cabinet Platform supports shipment loads of equipment up to 3500lb and static loading of 4200lb.
Title
Size
Updated On

Category

Sub-Category


NetShelter SX3K 48U 600mm Wide Perforated Curved Door Black

Rack system components that can be added to existing racks if requirements change.

Ramp for NetShelter SX3K Rack Removal from Shock Pallet

NetShelter server rack with shock packaging designed for system integrators to enable fast and easy deployment of fully integrated IT solutions ensuring your IT deployment is moving at the speed of business!

5X8 Scheduled Assembly Service for 1-5 Racks

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black

Rack system components that can be added to existing racks if requirements change.


Show results per page