HyperPod Accessories - H-Seal

Share:

HyperPod Accessories - H-Seal

FS-AC-1002-U

Description: Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
In stock
$44.99

FS-AC-1002-U Features

HyperPod Accessories - H-Seal

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

  • Adjustable Frame
    Telescopic frame design ensures pod fits to your individual deployment
  • Assembly Process
    Shift from construction to assembly reduces overall labor costs by shortening deployment process
  • Complete Pod Deployment
    Reduce deployment cycles by building pods complete with containment, data & power distribution, prior to racks being delivered
  • Flexible Configuration
    Compatible with a variety of cooling, containment, data & power distribution approaches
  • Independent Pod
    Eliminates need to hang infrastructure components from ceiling, or run them underfloor
  • Rack Ready
    Racks can be rolled into place and 'plugged' into the pod
  • Rapid Deployment
    Engineered to be assembled simply and quickly, reducing construction work
  • Simplified Design
    More predictable infrastructure completion timeline

Airflow Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    65mm , 6.5CM
  • Maximum Width
    40mm , 4.0CM
  • Maximum Depth
    2526mm , 252.6CM
  • Net Weight
    1.0KG
  • Shipping weight
    1.0KG
  • Shipping Height
    65mm , 6.5CM
  • Shipping Width
    40mm , 4.0CM
  • Shipping Depth
    2526mm , 252.6CM

Conformance

  • Approvals
    cUL Listed, CE, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

18953KB

Updated On

2018-09-06

The Hyperpod™ is a freestanding air containment system. Fully configured racks can be deployed or removed from the Hyperpod as necessary. Schneider Electric racks or other EIA-310-D racks can be used in HyperPod system.
Title
Size
Updated On
Hyperpod, Short Frame, 6 Feet Aisle, Simple roof
Hyperpod, Short Frame, 6 Feet Aisle, Shrink roof
Hyperpod, Short Frame, 4 Feet Aisle, Simple roof
Hyperpod, Short Frame, 4 Feet Aisle, Drop out roof