Galaxy VX 750kVA Scalable to 1000kVA 480V, Start up 5x8

Galaxy VX 750kVA Scalable to 1000kVA 480V, Start up 5x8

GVX750K1000GS

Description: Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Includes : Installation guide , Network Management Card , Start-Up Service

Galaxy VX 750kVA Scalable to 1000kVA 480V, Start up 5x8

Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Call for Availability
800-800-4272
Includes: Installation guide , Network Management Card , Start-Up Service

Galaxy VX Features & Benefits

  • StruxureOn enabled
    Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
    Click here for more details.
  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , United States , Venezuela

Print Technical Specification

Output

  • Output power capacity
    750.0 KWatts / 750.0 kVA
  • Max Configurable Power (Watts)
    1.0 MWatts / 1.0 MVA
  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    3 with THC <5%
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    150% for 1 minute 125% for 10 minutes
  • Output Voltage THD
    < 2% linear load and <3% non-linear load

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Maximum Short Circuit Withstand (Icw)
    100.0kAmps
  • Maximum Input Current
    1092.0A

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Battery Voltage
    384 Vdc
  • Efficiency

Communications & Management

  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    3300mm , 330.0CM
  • Maximum Depth
    900mm , 90.0CM
  • Net Weight
    2420.0KG
  • Shipping weight
    3288.0KG
  • Shipping Height
    2150mm , 215.0CM
  • Shipping Width
    3910mm , 391.0CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    68.0dBA
  • Online thermal dissipation
    115764.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CSA C22.2 NO. 107.3, FCC Part 15 Class A, IBC 2012, IEC 62040-3, IEC 60721-4-2 Level 2M2, OSHPD, UL 1778 5th edition
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4354KB

Updated On

2018-08-08

Contains information on operation, maintenance and troubleshooting for the users of the Galaxy VX system
PDF

Size

23080KB

Updated On

2018-08-07

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
PDF

Size

248KB

Updated On

2018-07-03

Galaxy VX Modbus Register Map
PDF

Size

1830KB

Updated On

2018-07-03

Providing information on storage conditions and how to unpack the Galaxy VX cabinets and remove them from the pallet
PDF

Size

1575KB

Updated On

2017-10-25

Providing the certified electrician with information on how to install the Galaxy VX Flexible Busbars kit
Brochure
Title
Size
Updated On
PDF

Size

1620KB

Updated On

2018-08-13

Brochure for Galaxy VX, discussing features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

3483KB

Updated On

2018-07-03

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

3737KB

Updated On

2018-08-08

OSHPD pre-approval letter
PDF

Size

185KB

Updated On

2018-08-08

CB Certificate for galaxy 500KW/KVA to 1500KW/KVA
PDF

Size

180KB

Updated On

2018-07-03

UL Listing of GALAXY 500KW/KVA to GALAXY 1500KW/KVA 1778 5'th edition
PDF

Size

81KB

Updated On

2018-07-03

Certificate of Origin
Bid Spec
Title
Size
Updated On
PDF

Size

372KB

Updated On

2018-07-03

Guide specification that offer the ability for our customers to build their design standards around the 480V Galaxy VX 500 to 1500kW 3-phase UPS
Source ZIP

Size

80KB

Updated On

2018-07-03

Guide specification that offer the ability for our customers to build their design standards around the 480V Galaxy VX 500 to 1500kW 3-phase UPS

Category

Sub-Category


Li-ion Batt Conversion Srvc w-(7) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Scheduling Upgrade to 7X24 for Existing Battery Preventive Maint

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 501 kVA or greater

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Li-ion Batt Conversion Srvc w-(1) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

(1) Battery Preventive Maintenance Visit

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Startup Service for 1 Li-ion Battery Cabinet with (17) Battery Modules

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WITSC - Server Migration and Cable Management

Services for migration, consolidation and optimization of IT equipment and cabling in new or existing data centers, server rooms or network closets.

Scheduling Upgrade to 7X24 for Existing Startup Service for 501 kVA or greater

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Start-Up Service 5X8 for (1) Galaxy VX 750 Scalable to 1000kVA UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Peak Shaving Conversion Service for (1) Galaxy VX UPS up to 1500kVA UPS, Single Config Only

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product