Galaxy VX 625kVA, 480V, Start up 5x8

Share:

Galaxy VX 625kVA, 480V, Start up 5x8

GVX625K625GS

Description: Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Includes : Installation guide , Network Management Card , Seismic compliance , Start-Up Service , Top and bottom cable entry

Galaxy VX 625kVA, 480V, Start up 5x8

Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Call for Availability
800-800-4272
Includes: Installation guide , Network Management Card , Seismic compliance , Start-Up Service , Top and bottom cable entry

GVX625K625GS Features

Galaxy VX 625kVA, 480V, Start up 5x8

  • Facility-friendly design
    Features a wide input voltage window and input power factor correction, limiting impact on batteries and facility infrastructure.
  • Flexible operating modes
    Offers three operating modes to meet your business requirements. With ECOnversion Mode, ECO Mode, and normal operation, you can choose one mode or a combination of all three to achieve the efficiency and performance ratings your site requires.
  • Integrated parallel up to 4+1
    Includes support for parallel configurations up to 4+1 (4 for capacity and 1 for redundancy), allowing easy expansion and additional redunancy.
  • Patented 4-level inverter
    Innovative inverter design delivers high efficiency and low operating costs, while increasing reliability by reducing stress on each IGBT.
  • Scalable for capacity or redundancy
    Provides N+1 redundancy without sacrificing load capacity; cabinets can be added after initial installation.
  • Smart Power Test (SPoT)
    Perform UPS test without a load bank and perform full charger testing with minimal battery use.

Galaxy VX Features & Benefits

  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
    Click here for more details.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • StruxureOn enabled
    Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , United States , Venezuela

Print Technical Specification

Output

  • Output power capacity
    625.0 KWatts / 625.0 kVA
  • Max Configurable Power (Watts)
    625.0 KWatts / 625.0 kVA
  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Output Voltage THD
    < 2% linear load and <3% non-linear load
  • Output Voltage Tolerance
    +/- 1% symmetrical load and +/- 3% asymmetrical lo
  • Bypass
    Built-in Static Bypass, Optional External Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 600VV
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Maximum Short Circuit Withstand (Icw)
    100.0kAmps
  • Input Power Factor at Full Load
    0.99

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • End of Discharge Battery Voltage
    384 Vdc
  • Efficiency

Communications & Management

  • Interface Port(s)
    GVX_750G_1Feed
  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    Touch Screen LCD User Interface
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    3300mm , 330.0CM
  • Maximum Depth
    900mm , 90.0CM
  • Net Weight
    2669.39KG
  • Shipping weight
    3288.09KG
  • Shipping Height
    2150mm , 215.0CM
  • Shipping Width
    3910mm , 391.0CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    72.0dBA
  • Online thermal dissipation
    89595.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CBC 2013 to Sds = 1.84g, CSA C22.2 NO. 107.3, FCC Part 15 Class A, IBC 2012, IEC 62040-3, IEC 60721-4-2 Level 2M2, OSHPD, UL 1778 5th edition
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4354KB

Updated On

2018-08-08

Contains information on operation, maintenance and troubleshooting for the users of the Galaxy VX system
PDF

Size

23080KB

Updated On

2018-08-07

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
PDF

Size

2406KB

Updated On

2018-07-03

Instructions for receiving, installing, and performing maintenance on the Galaxy VX Classic Battery Cabinet (CBC).
PDF

Size

1830KB

Updated On

2018-07-03

Providing information on storage conditions and how to unpack the Galaxy VX cabinets and remove them from the pallet
PDF

Size

36103KB

Updated On

2018-07-03

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
PDF

Size

248KB

Updated On

2018-07-03

Galaxy VX Modbus Register Map
PDF

Size

1575KB

Updated On

2017-10-25

Providing the certified electrician with information on how to install the Galaxy VX Flexible Busbars kit
Brochure
Title
Size
Updated On
PDF

Size

1620KB

Updated On

2018-08-13

Brochure for Galaxy VX, discussing features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

3483KB

Updated On

2018-07-03

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

3737KB

Updated On

2018-08-08

OSHPD pre-approval letter
PDF

Size

185KB

Updated On

2018-08-08

CB Certificate for galaxy 500KW/KVA to 1500KW/KVA
PDF

Size

177KB

Updated On

2018-07-03

UL listing of Galaxy VX series
PDF

Size

180KB

Updated On

2018-07-03

UL Listing of GALAXY 500KW/KVA to GALAXY 1500KW/KVA 1778 5'th edition
PDF

Size

81KB

Updated On

2018-07-03

Certificate of Origin
Bid Spec
Title
Size
Updated On
Source ZIP

Size

80KB

Updated On

2018-07-03

Guide specification that offer the ability for our customers to build their design standards around the 480V Galaxy VX 500 to 1500kW 3-phase UPS
PDF

Size

372KB

Updated On

2018-07-03

Guide specification that offer the ability for our customers to build their design standards around the 480V Galaxy VX 500 to 1500kW 3-phase UPS
Title
Size
Updated On
Galaxy VX, System Wiring
Galaxy VX, System One Line
Galaxy VX, Mechanicals
BIM Models, UPS, Galaxy VX

Category

Sub-Category


(1) Yr Advantage Prime Service Plan for (1) Galaxy VX 625kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Site Inspection Visit for (1) Galaxy VX 625kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

(1) Preventive Maintenance Service for 1 Li-ion Battery Cabinet with (17) Battery Modules

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

1 Year On-Site Warranty Ext for (1) Galaxy VX 625kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Li-ion Batt Conversion Srvc w-(1) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Scheduling Upgrade to 7X24 for Existing Battery Preventive Maint

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Assembly Service 5X8 for (1) Galaxy VX 625kVA UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Galaxy VX 625kVA / 750kVA Single Feed Kit

Highly efficient 3-phase power protection with flexible operating modes<br> 500 to 1500kVA

Li-ion Batt Conversion Srvc w-(8) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Galaxy VX 625kVA 480V Remote Maintenance Bypass Cabinet

Maintenance bypass cabinet which can be installed remotely and isolates the UPS during service operations.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product