APC Universal Transfer Switch 6-Circuit 120V

Share:

APC Universal Transfer Switch 6-Circuit 120V

UTS6

Description: Automatic, uninterruptible and intelligent transfer of power

Includes : Hardwire panel , Installation Guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

UTS6 Features

APC Universal Transfer Switch 6-Circuit 120V

  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • TUV certified
    Meets UL 1008 Transfer Switch Standard.

Wall-mount Transfer Switches Features & Benefits

  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Real-time load status
    Circuit loads are provided numerically on LCD display, eliminating the need for wattmeters and enabling load balancing and generator sizing.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Hardwire capable
    For installations where hard wiring is required or prefered.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Installation wizard
    Guides you through the initial set-up and configuration of input power sources and circuits.
  • Adaptive Load Management (ALM)
    Patent-pending technology that intelligently monitors power usage and maximizes generator operating efficiency.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Convenience outlet
    Powers and charges a UPS or other 120V input power source.
  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Other Output Voltages
    240

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C14, NEMA 5-15P, NEMA L14-20P
  • Number of Power Cords
    1
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    498mm , 49.8CM
  • Maximum Width
    394mm , 39.4CM
  • Maximum Depth
    84mm , 8.4CM
  • Net Weight
    9.77KG
  • Shipping weight
    10.91KG
  • Shipping Height
    533mm , 53.3CM
  • Shipping Width
    445mm , 44.5CM
  • Shipping Depth
    152mm , 15.2CM
  • Color
    Black
  • Units per Pallet
    16.0

Environmental

  • Operating Temperature
    -25 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -40 - 85 °C
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    cTUVus
  • Equipment protection policy
    --
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

126KB

Updated On

2018-06-19

Basic Installation Instructions
PDF

Size

520KB

Updated On

2017-02-18

Site Preparation and Installation Guide for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
PDF

Size

889KB

Updated On

2017-02-15

Operation Manual for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
Agency Approvals
Title
Size
Updated On
PDF

Size

357KB

Updated On

2016-11-26

FCC Part 15 Class B Certificate of Approval for Models UTS10BI, UTS6BI, UTS6
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-02
$79.99
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page