Share:

APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V

SMX3000HVT

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Rack Mounting Brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 3.0 kVA
  • Nominal Output Voltage
    208V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 230, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (3) IEC Jumpers (Battery Backup)
    (4) IEC 320 C13 (Battery Backup)
    (2) IEC 320 C19 (Battery Backup)
    (2) NEMA L6-20R (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L6-20P
  • Input voltage range for main operations
    141 - 255, 160 - 280V
  • Number of Power Cords
    1
  • Other Input Voltages
    220, 230, 240
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    645Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    4U
  • Net Weight
    38.64KG
  • Shipping weight
    47.73KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    586mm , 58.6CM
  • Shipping Depth
    633mm , 63.3CM
  • Color
    Black
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    184.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, CSA, EN 50091-1, EN 50091-2, EN 60950, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, GOST, IRAM, UL 1778, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

115KB

Updated On

2018-10-10

Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
PDF

Size

270KB

Updated On

2018-09-04

Operation manual for Smart-UPS SMX 2000/2200/3000VA XL 120/208/230/240Vac Tower/Rack-Mount 4U
PDF

Size

615KB

Updated On

2018-09-04

Installation Guide Smart-UPS X 2000/2200/3000 VA 120/208/230/240 Vac Tower/Rack-Mount 4U
Brochure
Title
Size
Updated On
PDF

Size

5017KB

Updated On

2017-12-11

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

4343KB

Updated On

2017-11-29

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

1273KB

Updated On

2017-07-20

Provides an overview of the Smart-UPS Offer 750-3000VA
Agency Approvals
Title
Size
Updated On
PDF

Size

335KB

Updated On

2018-09-04

UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
PDF

Size

116KB

Updated On

2017-05-31

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

1859KB

Updated On

2017-04-06

TUV Certificate of Compliance for SMX2000RMLV2U, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT,
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux

Part Number

SFPCBE95

Updated On

2018-01-24

Category

Sub-Category


Vertical Cable Organizer, NetShelter SX, 42U (Qty. 2)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

APC Smart-UPS SRT 3000VA RM 208V to 120V 2U Step-Down Transformer

High density, double-conversion on-line power protection with scalable runtime

NetShelter SX 42U 600mm Wide Recessed Rail Kit

Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure.

AR7503
$169.99
NetShelter SX 48U 600mm Wide Recessed Rail Kit

Enables users to mount equipment with different depths in a 48U, 600 mm enclosure.

AR7504
$179.99
Vertical Cable Organizer, Center Rear Mount, NetShelter SX

Cable management accessory to facilitate rear cable management within an enclosure or a rack. Helps to eliminate cable stress and maintain a neat, organized cable layout. Works in both 42U and 48U racks.

AR7505
$199.99
NetShelter SX 42U 750mm Wide Recessed Rail Kit

Enables users to mount equipment with different depths in a 42U, 750 mm enclosure.

AR7508
$219.99
VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White

Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

AR7751W
$959.00
Cable Fall (radius drop) for NetShelter Racks, Enclosures, and Cable Ladders (Qty 2)

Cable Fall (radius drop) provides a proper bend radius for cabling routed into/out of enclosures or overhead cable management systems. Cable fall attaches in multiple locations including the enclosure roof holes, open frame rack sides, vertical cable manager openings and rungs of overhead cable ladder systems. Secure cabling in place using slots in the accessory and hook-and-loop fasteners straps (AR8621 not provided).

AR8654
$129.99
NetShelter SX 42U/48U Baying Trim Kit Black

Mounting accessory that installs without tools and fills the gap between enclosures bayed together on 24-in (609 mm) centers.

1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 10

Modular toolless 1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 10).

AR8136BLK
$69.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product