APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V TAA

Share:

APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V TAA

SMX3000HVTUS

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Rack Mounting Brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual

APC Smart-UPS X 3000VA Short Depth Tower/Rack Convertible LCD 208V TAA

Call for Availability
800-800-4272
Includes: CD with software , Documentation CD , Rack Mounting Brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual

Smart-UPS Features & Benefits

  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 3.0 kVA
  • Nominal Output Voltage
    208V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    208, 220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (4) IEC 320 C13 (Battery Backup)
    (2) NEMA L6-20R (Battery Backup)
    (3) IEC Jumpers (Battery Backup)
    (2) IEC 320 C19 (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L6-20P
  • Input voltage range for main operations
    141 - 255, 160 - 280V
  • Number of Power Cords
    1
  • Other Input Voltages
    220, 230, 240
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    645Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    4U
  • Net Weight
    38.64KG
  • Shipping weight
    47.73KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    586mm , 58.6CM
  • Shipping Depth
    633mm , 63.3CM
  • Color
    Black
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    184.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, CSA, EN 50091-1, EN 50091-2, EN 60950, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, GOST, IRAM, TAA compliance, UL 1778, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Agency Approvals
Title
Size
Updated On
PDF

Size

335KB

Updated On

2018-07-20

UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux

Part Number

SFPCBE95

Updated On

2018-01-24

Category

Sub-Category


Rack PDU 2G, Metered, ZeroU, 30A, 100-120V, (24) 5-20R

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8706S-NA
$169.99
APC AV 15 Amp G Type Rack Power Filter, 120V

AV power protection from electrical noise interference and damaging power transients

Rack PDU,Metered,ZeroU,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;10 CORD

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7899B
$1,925.00
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP7580
$609.00
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8702S-NA
$79.99
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
$299.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product